WK07L-01-C-V-24DG

Part number
3041659
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override No manual override        
Model Default
Manual override No
Function 3/2 directional valve
Actuation Magnetic
Valve series WK07L-01
Coil design 40-1836
Cavity FC07-3
Qmax valves [l/min] 10
Product family WK07L
Plug connector type Plug acc. to DIN EN 175301-803
Pressure range P [bar] 0 - 350
Coil 24 V DC
Volume flow range Q [l/min] 0 - 10
Function Spool valve
Flow rate range Q [l/min] 0 - 10
Nominal size 7
Object designation WK07L-01-C-V-24DG
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material FKM
Part number 3041659
Part number, coil 3000249
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WK07L-01 3/2-Solenoid Directional Valve
Product brochure EN

(0.3 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(1.11 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)