DR10P-01-C-N-330V

Part number
3024311
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Pressure control valve
Adjustment type Tool
Cavity FC10-3
Qmax valves [l/min] 100
Product family DR10P
Pressure set prod. fam. [bar] 8 - 345
Function Spool valve
Flow rate range Q [l/min] 0 - 100
Pressure setting range [bar] 8 - 228
Nominal size 10
Object designation DR10P-01-C-N-330V
Pmax [bar] 350
Control type Pilot-operated
Type of installation UNF
Sealing material NBR
Design Cartridge
Part number 3024311

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DR10P-01 Pressure Reducing Valve
Product brochure EN

(0.3 MB)

DR10P-10 Pressure reducing valve
Product brochure EN

(0.48 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)