-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5507-00001 | Download 0.3 MB |
[ "DA" ] | PRO5507-00001 | Download 0.3 MB |
[ "DE" ] | PRO5507-00001 | Download 0.29 MB |
[ "DE-AT" ] | PRO5507-00001 | Download 0.29 MB |
[ "DE-CH" ] | PRO5507-00001 | Download 0.29 MB |
[ "EN" ] | PRO5507-00001 | Download 0.3 MB |
[ "EN-AE" ] | PRO5507-00001 | Download 0.3 MB |
[ "EN-CH" ] | PRO5507-00001 | Download 0.3 MB |
[ "EN-IN" ] | PRO5507-00001 | Download 0.3 MB |
[ "EN-PL" ] | PRO5507-00001 | Download 0.3 MB |
[ "EN-ZA" ] | PRO5507-00001 | Download 0.3 MB |
[ "ES" ] | PRO5507-00001 | Download 0.06 MB |
[ "ES-AR" ] | PRO5507-00001 | Download 0.06 MB |
[ "ES-MX" ] | PRO5507-00001 | Download 0.06 MB |
[ "FI" ] | PRO5507-00001 | Download 0.3 MB |
[ "FR" ] | PRO5507-00001 | Download 0.25 MB |
[ "FR-CH" ] | PRO5507-00001 | Download 0.25 MB |
[ "HU" ] | PRO5507-00001 | Download 0.3 MB |
[ "IT" ] | PRO5507-00001 | Download 0.3 MB |
[ "IT-CH" ] | PRO5507-00001 | Download 0.3 MB |
[ "JA" ] | PRO5507-00001 | Download 0.3 MB |
[ "KO" ] | PRO5507-00001 | Download 0.3 MB |
[ "MS" ] | PRO5507-00001 | Download 0.3 MB |
[ "NL" ] | PRO5507-00001 | Download 0.3 MB |
[ "NL-BE" ] | PRO5507-00001 | Download 0.3 MB |
[ "NO" ] | PRO5507-00001 | Download 0.3 MB |
[ "PL" ] | 5507 00001 | Download 0.34 MB |
[ "PT" ] | PRO5507-00001 | Download 0.3 MB |
[ "SK" ] | PRO5507-00001 | Download 0.3 MB |
[ "SV" ] | PRO5507-00001 | Download 0.3 MB |
[ "TR" ] | PRO5507-00001 | Download 0.3 MB |
[ "ZH" ] | PRO5507-00001 | Download 0.3 MB |
[ "CS" ] | PRO5510-00001 | Download 0.26 MB |
[ "DA" ] | PRO5510-00001 | Download 0.26 MB |
[ "DE" ] | PRO5510-00001 | Download 0.29 MB |
[ "DE-AT" ] | PRO5510-00001 | Download 0.29 MB |
[ "DE-CH" ] | PRO5510-00001 | Download 0.29 MB |
[ "EN" ] | PRO5510-00001 | Download 0.26 MB |
[ "EN-AE" ] | PRO5510-00001 | Download 0.26 MB |
[ "EN-CH" ] | PRO5510-00001 | Download 0.26 MB |
[ "EN-IN" ] | PRO5510-00001 | Download 0.26 MB |
[ "EN-PL" ] | PRO5510-00001 | Download 0.26 MB |
[ "EN-ZA" ] | PRO5510-00001 | Download 0.26 MB |
[ "ES" ] | PRO5510-00001 | Download 0.06 MB |
[ "ES-AR" ] | PRO5510-00001 | Download 0.06 MB |
[ "ES-MX" ] | PRO5510-00001 | Download 0.06 MB |
[ "FI" ] | PRO5510-00001 | Download 0.26 MB |
[ "FR" ] | PRO5510-00001 | Download 0.25 MB |
[ "FR-CH" ] | PRO5510-00001 | Download 0.25 MB |
[ "HU" ] | PRO5510-00001 | Download 0.26 MB |
[ "IT" ] | PRO5510-00001 | Download 0.26 MB |
[ "IT-CH" ] | PRO5510-00001 | Download 0.26 MB |
[ "JA" ] | PRO5510-00001 | Download 0.26 MB |
[ "KO" ] | PRO5510-00001 | Download 0.26 MB |
[ "MS" ] | PRO5510-00001 | Download 0.26 MB |
[ "NL" ] | PRO5510-00001 | Download 0.26 MB |
[ "NL-BE" ] | PRO5510-00001 | Download 0.26 MB |
[ "NO" ] | PRO5510-00001 | Download 0.26 MB |
[ "PL" ] | PRO5510-00001 | Download 0.26 MB |
[ "PT" ] | 5510 00001 | Download 0.25 MB |
[ "SK" ] | PRO5510-00001 | Download 0.26 MB |
[ "SV" ] | PRO5510-00001 | Download 0.26 MB |
[ "TR" ] | PRO5510-00001 | Download 0.26 MB |
[ "ZH" ] | PRO5510-00001 | Download 0.26 MB |
Combination | No BV combination |
---|---|
Switch position monitoring | Without switch pos. monitoring |
Lock | Without lock |
Fixing holes | Without fixing holes |
Approval/test certificate | Misc. |
Actuation | Hand lever |
Nominal pressure | 58 |
Nominal pressure | 0.4 |
Nominal pressure | 4 |
Wrench size | SW06.3 |
Design of lever | Cranked lever |
Surface protection | Nickel-plated |
Material code | Brass-brass-PTFE-NBR |
Housing material, ball valve | Brass |
Standard | ISO 7-1 / DIN EN 10226 |
Connection/flange designation | Rp |
Type of connection | Female thread |
Nominal size DN | 20 |
Design | KHN |
Object designation | KHN-Rp3/4-2232-16X-DVGW |
Part number | 3023436 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media