3-way change-over ball valves with subplate connection

HYDAC 3-way directional ball valves with plate-mounted design are available in countless different material combinations, guaranteeing secure diversion or shut-off of your media. Nominal diameter 06-50, nominal pressure up to 500 bar. Find the right product for your needs here. Find out more
SKU
GP_1000212944
learn more ...
  • Search Bar : $SL-1000069247 [1000544779] [ae]
Product Search
Filter selection
Reset filter
Nominal size DN
Select all Reset selection
Nominal pressure [bar]
Select all Reset selection
Wrench size
Select all Reset selection
Design of lever
Select all Reset selection
Show more filters

3-way change-over ball valves with subplate connection


Nominal diameter DN06-50Nominal pressures up to 500 bar
Grouped product items
KHP3K-10-L-1114-14X-SO760
Material-No. 3081746
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW09
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-32-L-1114-06X-A
Material-No. 3145776
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW17
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-06-L-1114-14X-SO760
Material-No. 3170001
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW06
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-20-L-1114-16X-SO760
Material-No. 3217270
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-25-L-1114-16X-SO760
Material-No. 3344304
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-16-L-1114-16X-SO760
Material-No. 3471029
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-16-L-1114-09X
Material-No. 398460
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-20-L-1114-09X
Material-No. 398462
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-25-L-1114-09X
Material-No. 398465
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-32-L-1114-09X
Material-No. 398468
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW17
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-32-L-1114-06X
Material-No. 398469
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW17
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-06-L-1114-14X
Material-No. 554929
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW06
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-20-L-1114-02X
Material-No. 853210
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-16-L-1114-02X
Material-No. 853221
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-25-L-1114-02X
Material-No. 853284
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-10-L-1114-09X
Material-No. 398458
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW09
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHP3K-10-L-1114-04X
Material-No. 703879
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW09
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions EN

(1.69 MB)

KHP/KHP3K Manifold Mounted Ball Valves
Product brochure EN

(0.36 MB)

KHB3K 3/2 Way Ball Valves
Product brochure EN

(0.55 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)