WK06Y-01-C-N-0

Part number
2610203
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override No manual override        
Model Default
Manual override No
Function 4/2 directional valve
Actuation Magnetic
Valve series WK06Y-01
Coil design 32-1329
Cavity FC06-4
Qmax valves [l/min] 10
Product family WK06Y
Plug connector type Without coil
Pressure range P [bar] 0 - 350
Coil Without coil
Volume flow range Q [l/min] 0 - 10
Function Spool valve
Flow rate range Q [l/min] 0 - 10
Nominal size 6
Object designation WK06Y-01-C-N-0
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 2610203
Part number, coil -
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Solenoid Coils for Directional Valves
Product brochure EN

(1.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Compact Hydraulics Minivalves
Product brochure EN

(8.19 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

WK06Y-01 4/2 Directional Spool Valve
Product brochure EN

(0.44 MB)