The store will not work correctly in the case when cookies are disabled.
Ventil 330-2,5+5*G1 1/4 P460/NBR (kompl)
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Material Oil valve |
Carbon steel |
Preferred models |
No |
Volume SB min. |
2.5, 2.5 - 0 |
Connection type (fluid) |
Standard, thread* |
Volume SB max. |
5, 5 - 0 |