FPU-1-350/025F2,5A3K

Part number
2114305
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Hose length 2.5
Gauge indication range 0 ‑ 25 bar (‑ 363 psi)
Hose type for 200 bar nitrogen bottle with connection to W24.32x1/14
No. charging hoses 1
No. pressure reducers (PRs) 0.0
Min. display pressure gauge 1 0
Pressure gauge unit 1 bar-psi
Type of pressure gauge 1 Analogue
No. pressure gauges 1
Max. display pressure gauge 1 25
FPU accessories No accessories
Type of protective case Plastic, red, HYDAC
Protective case Protective case
G-adapter No G adapter
Model Standard design
Series FPU-1
Preferred models Yes