RFLD W/HC 331 DAK 50 C 1.0

Part number
1329967
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover A=1-pc. ball changeover
Sealing material NBR=NBR (Perbunan)
Bypass 3 bar
Clogging indicator C=electrical switch
Connection size 40
Type of connection SAE flange
Filtration rating 50
Filter material W/HC=stainless steel wire mesh
pmax [bar] 25

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFLD Change over inline filter (cast)
Spare parts list EN

(1.22 MB)

RFLD Change-Over Inline Filter for Fuel Filtration
Product brochure EN

(1.04 MB)

RFLD Change-Over Inline Filter Cast Version
Product brochure EN

(0.7 MB)