Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 7148 00001 | Download 1.04 MB |
[ "CS" ] | 7148 00001 | Download 1.04 MB |
[ "DA" ] | 7148 00001 | Download 1.04 MB |
[ "DE" ] | 7148 00001 | Download 1.04 MB |
[ "DE-AT" ] | 7148 00001 | Download 1.04 MB |
[ "DE-CH" ] | 7148 00001 | Download 1.04 MB |
[ "EN" ] | 7148 00001 | Download 1.04 MB |
[ "EN-AE" ] | 7148 00001 | Download 1.04 MB |
[ "EN-CH" ] | 7148 00001 | Download 1.04 MB |
[ "EN-IN" ] | 7148 00001 | Download 1.04 MB |
[ "EN-PL" ] | 7148 00001 | Download 1.04 MB |
[ "ES" ] | 7148 00001 | Download 1.04 MB |
[ "ES-AR" ] | 7148 00001 | Download 1.04 MB |
[ "ES-MX" ] | 7148 00001 | Download 1.04 MB |
[ "FI" ] | 7148 00001 | Download 1.04 MB |
[ "FR" ] | 7148 00001 | Download 1.04 MB |
[ "FR-CH" ] | 7148 00001 | Download 1.04 MB |
[ "HU" ] | 7148 00001 | Download 1.04 MB |
[ "IT" ] | 7148 00001 | Download 1.04 MB |
[ "IT-CH" ] | 7148 00001 | Download 1.04 MB |
[ "JA" ] | 7148 00001 | Download 1.04 MB |
[ "KO" ] | 7148 00001 | Download 1.04 MB |
[ "MS" ] | 7148 00001 | Download 1.04 MB |
[ "NL" ] | 7148 00001 | Download 1.04 MB |
[ "NL-BE" ] | 7148 00001 | Download 1.04 MB |
[ "NO" ] | 7148 00001 | Download 1.04 MB |
[ "PL" ] | 7148 00001 | Download 1.04 MB |
[ "PT" ] | 7148 00001 | Download 1.04 MB |
[ "SK" ] | 7148 00001 | Download 1.04 MB |
[ "SV" ] | 7148 00001 | Download 1.04 MB |
[ "TR" ] | 7148 00001 | Download 1.04 MB |
[ "ZH" ] | 7148 00001 | Download 1.04 MB |
[ "BG" ] | PRO7109-00001 | Download 0.7 MB |
[ "CS" ] | 7109 00001 | Download 0.63 MB |
[ "DA" ] | PRO7109-00001 | Download 0.7 MB |
[ "DE" ] | PRO7109-00001 | Download 1.11 MB |
[ "DE-AT" ] | PRO7109-00001 | Download 1.11 MB |
[ "DE-CH" ] | PRO7109-00001 | Download 1.11 MB |
[ "EN" ] | PRO7109-00001 | Download 0 MB |
[ "EN-AE" ] | PRO7109-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO7109-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO7109-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO7109-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO7109-00001 | Download 0.7 MB |
[ "ES" ] | PRO7109-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO7109-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO7109-00001 | Download 0.7 MB |
[ "FI" ] | PRO7109-00001 | Download 0.7 MB |
[ "FR" ] | PRO7109-00001 | Download 0.63 MB |
[ "FR-CH" ] | PRO7109-00001 | Download 0.63 MB |
[ "HU" ] | PRO7109-00001 | Download 0.7 MB |
[ "IT" ] | PRO7109-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO7109-00001 | Download 0.7 MB |
[ "JA" ] | PRO7109-00001 | Download 0.93 MB |
[ "KO" ] | PRO7109-00001 | Download 0.7 MB |
[ "MS" ] | PRO7109-00001 | Download 0 MB |
[ "NL" ] | PRO7109-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO7109-00001 | Download 0.7 MB |
[ "NO" ] | PRO7109-00001 | Download 0.7 MB |
[ "PL" ] | 7109 00001 | Download 1.14 MB |
[ "PT" ] | PRO7109-00001 | Download 0.7 MB |
[ "SK" ] | PRO7109-00001 | Download 0.7 MB |
[ "SV" ] | PRO7109-00001 | Download 0.7 MB |
[ "TR" ] | PRO7109-00001 | Download 0.7 MB |
[ "ZH" ] | 7109 00001 | Download 1.49 MB |
Other features | A5=response pressure CI 5 bar, L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | A=1-pc. ball changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 6 bar |
Clogging indicator | D=visual/electrical |
Connection size | 40 |
Type of connection | SAE flange |
Filtration rating | 25 |
Filter material | W/HC=stainless steel wire mesh |
pmax [bar] | 40 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media