The store will not work correctly in the case when cookies are disabled.
BFL P 30 M 3 W 1.0 /-AS
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features |
AS=anti-splash |
Standard |
0=none |
Changeover |
0=no changeover |
Sealing material |
NBR=NBR (Perbunan) |
Bypass |
KB=no bypass |
Clogging indicator |
W=no indicator hole |
Connection size |
42 X 2 |
Type of connection |
Thread (metric) |
Filtration rating |
3 |
Filter material |
P=paper |
pmax [bar] |
0.0 |