LF W 660 I F 25 A 1.0 /-B6

Part number
1323698
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass 6 bar
Clogging indicator A=no CI (screw plug)
Connection size 1 1/2 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 25
Filter material W=stainless steel wire mesh
pmax [bar] 100

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
LF-LFF Inline Filter
Spare parts list EN

(0.8 MB)

LF/LFF Inline Filter for Reversible Oil Flow
Product brochure EN

(0.39 MB)