Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 7150 00001 | Download 0.33 MB |
[ "CS" ] | 7150 00001 | Download 0.33 MB |
[ "DA" ] | 7150 00001 | Download 0.33 MB |
[ "DE" ] | 7150 00001 | Download 0.3 MB |
[ "DE-AT" ] | 7150 00001 | Download 0.3 MB |
[ "DE-CH" ] | 7150 00001 | Download 0.3 MB |
[ "EN" ] | 7150 00001 | Download 0.33 MB |
[ "EN-AE" ] | 7150 00001 | Download 0.33 MB |
[ "EN-CH" ] | 7150 00001 | Download 0.33 MB |
[ "EN-IN" ] | 7150 00001 | Download 0.33 MB |
[ "EN-PL" ] | 7150 00001 | Download 0.33 MB |
[ "EN-ZA" ] | 7150 00001 | Download 0.33 MB |
[ "ES" ] | 7150 00001 | Download 0.33 MB |
[ "ES-AR" ] | 7150 00001 | Download 0.33 MB |
[ "ES-MX" ] | 7150 00001 | Download 0.33 MB |
[ "FI" ] | 7150 00001 | Download 0.33 MB |
[ "FR" ] | 7150 00001 | Download 0.33 MB |
[ "FR-CH" ] | 7150 00001 | Download 0.33 MB |
[ "HU" ] | 7150 00001 | Download 0.33 MB |
[ "ID" ] | 7150 00001 | Download 0.33 MB |
[ "IT" ] | 7150 00001 | Download 0.33 MB |
[ "IT-CH" ] | 7150 00001 | Download 0.33 MB |
[ "JA" ] | 7150 00001 | Download 0.33 MB |
[ "KO" ] | 7150 00001 | Download 0.33 MB |
[ "MS" ] | 7150 00001 | Download 0.33 MB |
[ "NL" ] | 7150 00001 | Download 0.33 MB |
[ "NL-BE" ] | 7150 00001 | Download 0.33 MB |
[ "NO" ] | 7150 00001 | Download 0.33 MB |
[ "PL" ] | 7150 00001 | Download 0.33 MB |
[ "PT" ] | 7150 00001 | Download 0.33 MB |
[ "SK" ] | 7150 00001 | Download 0.33 MB |
[ "SV" ] | 7150 00001 | Download 0.33 MB |
[ "TR" ] | 7150 00001 | Download 0.33 MB |
[ "ZH" ] | 7150 00001 | Download 0.33 MB |
[ "BG" ] | PRO7050-00001 | Download 5.27 MB |
[ "CS" ] | PRO7050-00001 | Download 5.27 MB |
[ "DA" ] | PRO7050-00001 | Download 5.27 MB |
[ "DE" ] | PRO7050-00001 | Download 4.52 MB |
[ "DE-AT" ] | PRO7050-00001 | Download 4.52 MB |
[ "DE-CH" ] | PRO7050-00001 | Download 4.52 MB |
[ "EN" ] | PRO7050-00001 | Download 5.27 MB |
[ "EN-AE" ] | PRO7050-00001 | Download 5.27 MB |
[ "EN-CH" ] | PRO7050-00001 | Download 5.27 MB |
[ "EN-IN" ] | PRO7050-00001 | Download 5.27 MB |
[ "EN-PL" ] | PRO7050-00001 | Download 5.27 MB |
[ "EN-ZA" ] | PRO7050-00001 | Download 5.27 MB |
[ "ES" ] | 7050 00001 | Download 2.37 MB |
[ "ES-AR" ] | 7050 00001 | Download 2.37 MB |
[ "ES-MX" ] | 7050 00001 | Download 2.37 MB |
[ "FI" ] | PRO7050-00001 | Download 5.27 MB |
[ "FR" ] | PRO7050-00001 | Download 4.48 MB |
[ "FR-CH" ] | PRO7050-00001 | Download 4.48 MB |
[ "HU" ] | PRO7050-00001 | Download 5.27 MB |
[ "ID" ] | PRO7050-00001 | Download 5.27 MB |
[ "IT" ] | PRO7050-00001 | Download 5.27 MB |
[ "IT-CH" ] | PRO7050-00001 | Download 5.27 MB |
[ "JA" ] | PRO7050-00001 | Download 6.09 MB |
[ "KO" ] | PRO7050-00001 | Download 5.27 MB |
[ "MS" ] | PRO7050-00001 | Download 5.27 MB |
[ "NL" ] | PRO7050-00001 | Download 5.27 MB |
[ "NL-BE" ] | PRO7050-00001 | Download 5.27 MB |
[ "NO" ] | PRO7050-00001 | Download 5.27 MB |
[ "PL" ] | 7050 00001 | Download 4.98 MB |
[ "PT" ] | PRO7050-00001 | Download 5.27 MB |
[ "SK" ] | PRO7050-00001 | Download 5.27 MB |
[ "SV" ] | PRO7050-00001 | Download 5.27 MB |
[ "TR" ] | PRO7050-00001 | Download 5.27 MB |
[ "ZH" ] | PRO7050-00001 | Download 5.27 MB |
[ "BG" ] | 7592 00001 | Download 0.29 MB |
[ "CS" ] | 7592 00001 | Download 0.29 MB |
[ "DA" ] | 7592 00001 | Download 0.29 MB |
[ "DE" ] | 7592 00001 | Download 0.28 MB |
[ "DE-AT" ] | 7592 00001 | Download 0.28 MB |
[ "DE-CH" ] | 7592 00001 | Download 0.28 MB |
[ "EN" ] | 7592 00001 | Download 0.29 MB |
[ "EN-AE" ] | 7592 00001 | Download 0.29 MB |
[ "EN-CH" ] | 7592 00001 | Download 0.29 MB |
[ "EN-IN" ] | 7592 00001 | Download 0.29 MB |
[ "EN-PL" ] | 7592 00001 | Download 0.29 MB |
[ "EN-ZA" ] | 7592 00001 | Download 0.29 MB |
[ "ES" ] | 7592 00001 | Download 0.29 MB |
[ "ES-AR" ] | 7592 00001 | Download 0.29 MB |
[ "ES-MX" ] | 7592 00001 | Download 0.29 MB |
[ "FI" ] | 7592 00001 | Download 0.29 MB |
[ "FR" ] | 7592 00001 | Download 0.29 MB |
[ "FR-CH" ] | 7592 00001 | Download 0.29 MB |
[ "HU" ] | 7592 00001 | Download 0.29 MB |
[ "ID" ] | 7592 00001 | Download 0.29 MB |
[ "IT" ] | 7592 00001 | Download 0.29 MB |
[ "IT-CH" ] | 7592 00001 | Download 0.29 MB |
[ "JA" ] | 7592 00001 | Download 0.29 MB |
[ "KO" ] | 7592 00001 | Download 0.29 MB |
[ "MS" ] | 7592 00001 | Download 0.29 MB |
[ "NL" ] | 7592 00001 | Download 0.29 MB |
[ "NL-BE" ] | 7592 00001 | Download 0.29 MB |
[ "NO" ] | 7592 00001 | Download 0.29 MB |
[ "PL" ] | 7592 00001 | Download 0.29 MB |
[ "PT" ] | 7592 00001 | Download 0.29 MB |
[ "SK" ] | 7592 00001 | Download 0.29 MB |
[ "SV" ] | 7592 00001 | Download 0.29 MB |
[ "TR" ] | 7592 00001 | Download 0.29 MB |
[ "ZH" ] | 7592 00001 | Download 0.29 MB |
Other features, CI | L24=lamp voltage 24V |
---|---|
Version | D=visual/electrical |
Response pressure | 2 |
Sealing material | V=FPM (Viton) |
pmax [bar] | 40 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media