The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element |
0=no other features |
Element type |
RS – suction elements |
Size |
0110 |
Filter material, element |
P=paper |
Sealing material |
NBR=NBR (Perbunan) |
Bypass |
0.2 bar |
Filtration rating |
20 |