FMND BN/HC 250 LDF 10 C 1.2 /-B7

Part number
1279793
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 1=in acc. w. DIN 24550
Changeover D=cock plug changeover
Sealing material NBR=NBR (Perbunan)
Bypass 7 bar
Clogging indicator C=electrical switch
Connection size 1 1/2 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 10
Filter material BN/HC=Betamicron low pressure
pmax [bar] 210

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FMND Change over inline filter DIN 24550
Spare parts list EN

(1.34 MB)

FMND Change-Over Inline Filter to DIN 24550
Product brochure EN

(0.5 MB)