MDF BH/HC 60 O C 5 D 1.3 /-L24

Part number
1275337
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features L24=lamp voltage 24V
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator D=visual/electrical
Connection size 3/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 5
Filter material BH/HC=Betamicron high pressure
pmax [bar] 280

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MDF Pressure Filter
Spare parts list EN

(0.42 MB)

MDF Pressure Filter
Product brochure EN

(0.67 MB)