VD 5 D.0 /-L110-SO135

Part number
1271470
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, CI L110=lamp voltage 110V
Version D=visual/electrical
Response pressure 5
Sealing material NBR=NBR (Perbunan)
pmax [bar] 420

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Virtual Fluid Lab (VFL) - Differential pressure - Can SAE J1939
Product brochure EN

(0.29 MB)

Filter Clogging Indicators
Product brochure EN

(5.27 MB)

Virtual Fluid Lab (VFL) - Differential pressure - IO-Link
Product brochure EN

(0 MB)

Virtual Fluid Lab (VFL) - Differential pressure - CanBus
Product brochure EN

(0.27 MB)

VD / VR … GD - Electronic clogging indicator
Product brochure EN

(0.29 MB)