Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7211-00001 | Download 0.49 MB |
[ "CS" ] | PRO7211-00001 | Download 0.49 MB |
[ "DA" ] | PRO7211-00001 | Download 0.49 MB |
[ "DE" ] | PRO7211-00001 | Download 0.9 MB |
[ "DE-AT" ] | PRO7211-00001 | Download 0.9 MB |
[ "DE-CH" ] | PRO7211-00001 | Download 0.9 MB |
[ "EN" ] | PRO7211-00001 | Download 0.49 MB |
[ "EN-AE" ] | PRO7211-00001 | Download 0.49 MB |
[ "EN-CH" ] | PRO7211-00001 | Download 0.49 MB |
[ "EN-IN" ] | PRO7211-00001 | Download 0.49 MB |
[ "EN-PL" ] | PRO7211-00001 | Download 0.49 MB |
[ "EN-ZA" ] | PRO7211-00001 | Download 0.49 MB |
[ "ES" ] | PRO7211-00001 | Download 0.49 MB |
[ "ES-AR" ] | PRO7211-00001 | Download 0.49 MB |
[ "ES-MX" ] | PRO7211-00001 | Download 0.49 MB |
[ "FI" ] | PRO7211-00001 | Download 0.49 MB |
[ "FR" ] | 7211 00001 | Download 0.44 MB |
[ "FR-CH" ] | 7211 00001 | Download 0.44 MB |
[ "HU" ] | PRO7211-00001 | Download 0.49 MB |
[ "IT" ] | PRO7211-00001 | Download 0.49 MB |
[ "IT-CH" ] | PRO7211-00001 | Download 0.49 MB |
[ "JA" ] | PRO7211-00001 | Download 0.49 MB |
[ "KO" ] | PRO7211-00001 | Download 0.49 MB |
[ "MS" ] | PRO7211-00001 | Download 0.49 MB |
[ "NL" ] | PRO7211-00001 | Download 0.49 MB |
[ "NL-BE" ] | PRO7211-00001 | Download 0.49 MB |
[ "NO" ] | PRO7211-00001 | Download 0.49 MB |
[ "PL" ] | PRO7211-00001 | Download 0.49 MB |
[ "PT" ] | PRO7211-00001 | Download 0.49 MB |
[ "SK" ] | PRO7211-00001 | Download 0.49 MB |
[ "SV" ] | PRO7211-00001 | Download 0.49 MB |
[ "TR" ] | PRO7211-00001 | Download 0.49 MB |
[ "ZH" ] | PRO7211-00001 | Download 0.49 MB |
[ "BG" ] | PRO7124-00001 | Download 5.25 MB |
[ "CS" ] | PRO7124-00001 | Download 5.25 MB |
[ "DA" ] | PRO7124-00001 | Download 5.25 MB |
[ "DE" ] | PRO7124-00001 | Download 1.22 MB |
[ "DE-AT" ] | PRO7124-00001 | Download 1.22 MB |
[ "DE-CH" ] | PRO7124-00001 | Download 1.22 MB |
[ "EN" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-AE" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-CH" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-IN" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-PL" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-ZA" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES-AR" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES-MX" ] | PRO7124-00001 | Download 5.25 MB |
[ "FI" ] | PRO7124-00001 | Download 5.25 MB |
[ "FR" ] | 7124 00001 | Download 1.7 MB |
[ "FR-CH" ] | 7124 00001 | Download 1.7 MB |
[ "HU" ] | PRO7124-00001 | Download 5.25 MB |
[ "IT" ] | PRO7124-00001 | Download 5.25 MB |
[ "IT-CH" ] | PRO7124-00001 | Download 5.25 MB |
[ "JA" ] | PRO7124-00001 | Download 5.25 MB |
[ "KO" ] | PRO7124-00001 | Download 5.25 MB |
[ "MS" ] | PRO7124-00001 | Download 5.25 MB |
[ "NL" ] | PRO7124-00001 | Download 5.25 MB |
[ "NL-BE" ] | PRO7124-00001 | Download 5.25 MB |
[ "NO" ] | PRO7124-00001 | Download 5.25 MB |
[ "PL" ] | PRO7124-00001 | Download 5.25 MB |
[ "PT" ] | PRO7124-00001 | Download 5.25 MB |
[ "SK" ] | PRO7124-00001 | Download 5.25 MB |
[ "SV" ] | PRO7124-00001 | Download 5.25 MB |
[ "TR" ] | PRO7124-00001 | Download 5.25 MB |
[ "ZH" ] | PRO7124-00001 | Download 5.25 MB |
[ "BG" ] | PRO7108-00001 | Download 2.6 MB |
[ "CS" ] | PRO7108-00001 | Download 2.6 MB |
[ "DA" ] | PRO7108-00001 | Download 2.6 MB |
[ "DE" ] | PRO7108-00001 | Download 2.59 MB |
[ "DE-AT" ] | PRO7108-00001 | Download 2.59 MB |
[ "DE-CH" ] | PRO7108-00001 | Download 2.59 MB |
[ "EN" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-AE" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-CH" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-IN" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-PL" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-ZA" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES-AR" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES-MX" ] | PRO7108-00001 | Download 2.6 MB |
[ "FI" ] | PRO7108-00001 | Download 2.6 MB |
[ "FR" ] | PRO7108-00001 | Download 1.13 MB |
[ "FR-CH" ] | PRO7108-00001 | Download 1.13 MB |
[ "HU" ] | PRO7108-00001 | Download 2.6 MB |
[ "IT" ] | PRO7108-00001 | Download 2.6 MB |
[ "IT-CH" ] | PRO7108-00001 | Download 2.6 MB |
[ "JA" ] | PRO7108-00001 | Download 2.6 MB |
[ "KO" ] | PRO7108-00001 | Download 2.6 MB |
[ "MS" ] | PRO7108-00001 | Download 2.6 MB |
[ "NL" ] | PRO7108-00001 | Download 2.6 MB |
[ "NL-BE" ] | PRO7108-00001 | Download 2.6 MB |
[ "NO" ] | PRO7108-00001 | Download 2.6 MB |
[ "PL" ] | PRO7108-00001 | Download 2.6 MB |
[ "PT" ] | 7108 00001 | Download 0.95 MB |
[ "SK" ] | PRO7108-00001 | Download 2.6 MB |
[ "SV" ] | PRO7108-00001 | Download 2.6 MB |
[ "TR" ] | PRO7108-00001 | Download 2.6 MB |
[ "ZH" ] | PRO7108-00001 | Download 2.6 MB |
Other features, element | 0=no other features |
---|---|
Element type | RK – return line-suction elements |
Size | 0100 |
Filter material, element | ON=Optimicron low pressure |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Filtration rating | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN
(5.25 MB)