-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7124-00001 | Download 5.25 MB |
[ "CS" ] | PRO7124-00001 | Download 5.25 MB |
[ "DA" ] | PRO7124-00001 | Download 5.25 MB |
[ "DE" ] | PRO7124-00001 | Download 1.22 MB |
[ "DE-AT" ] | PRO7124-00001 | Download 1.22 MB |
[ "DE-CH" ] | PRO7124-00001 | Download 1.22 MB |
[ "EN" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-AE" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-CH" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-IN" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-PL" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES-AR" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES-MX" ] | PRO7124-00001 | Download 5.25 MB |
[ "FI" ] | PRO7124-00001 | Download 5.25 MB |
[ "FR" ] | 7124 00001 | Download 1.7 MB |
[ "FR-CH" ] | 7124 00001 | Download 1.7 MB |
[ "HU" ] | PRO7124-00001 | Download 5.25 MB |
[ "IT" ] | PRO7124-00001 | Download 5.25 MB |
[ "IT-CH" ] | PRO7124-00001 | Download 5.25 MB |
[ "JA" ] | PRO7124-00001 | Download 5.25 MB |
[ "KO" ] | PRO7124-00001 | Download 5.25 MB |
[ "MS" ] | PRO7124-00001 | Download 5.25 MB |
[ "NL" ] | PRO7124-00001 | Download 5.25 MB |
[ "NL-BE" ] | PRO7124-00001 | Download 5.25 MB |
[ "NO" ] | PRO7124-00001 | Download 5.25 MB |
[ "PL" ] | PRO7124-00001 | Download 5.25 MB |
[ "PT" ] | PRO7124-00001 | Download 5.25 MB |
[ "SK" ] | PRO7124-00001 | Download 5.25 MB |
[ "SV" ] | PRO7124-00001 | Download 5.25 MB |
[ "TR" ] | PRO7124-00001 | Download 5.25 MB |
[ "ZH" ] | PRO7124-00001 | Download 5.25 MB |
[ "BG" ] | PRO7108-00001 | Download 2.6 MB |
[ "CS" ] | PRO7108-00001 | Download 2.6 MB |
[ "DA" ] | PRO7108-00001 | Download 2.6 MB |
[ "DE" ] | PRO7108-00001 | Download 2.59 MB |
[ "DE-AT" ] | PRO7108-00001 | Download 2.59 MB |
[ "DE-CH" ] | PRO7108-00001 | Download 2.59 MB |
[ "EN" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-AE" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-CH" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-IN" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-PL" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-ZA" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES-AR" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES-MX" ] | PRO7108-00001 | Download 2.6 MB |
[ "FI" ] | PRO7108-00001 | Download 2.6 MB |
[ "FR" ] | PRO7108-00001 | Download 1.13 MB |
[ "FR-CH" ] | PRO7108-00001 | Download 1.13 MB |
[ "HU" ] | PRO7108-00001 | Download 2.6 MB |
[ "IT" ] | PRO7108-00001 | Download 2.6 MB |
[ "IT-CH" ] | PRO7108-00001 | Download 2.6 MB |
[ "JA" ] | PRO7108-00001 | Download 2.6 MB |
[ "KO" ] | PRO7108-00001 | Download 2.6 MB |
[ "MS" ] | PRO7108-00001 | Download 2.6 MB |
[ "NL" ] | PRO7108-00001 | Download 2.6 MB |
[ "NL-BE" ] | PRO7108-00001 | Download 2.6 MB |
[ "NO" ] | PRO7108-00001 | Download 2.6 MB |
[ "PL" ] | PRO7108-00001 | Download 2.6 MB |
[ "PT" ] | 7108 00001 | Download 0.95 MB |
[ "SK" ] | PRO7108-00001 | Download 2.6 MB |
[ "SV" ] | PRO7108-00001 | Download 2.6 MB |
[ "TR" ] | PRO7108-00001 | Download 2.6 MB |
[ "ZH" ] | PRO7108-00001 | Download 2.6 MB |
Other features | NR=anticavitation valve |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 2.5 bar |
Clogging indicator | F=pressure switch (abs. press.) |
Connection size | 1 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 15 |
Filter material | MM=Mobilemicron |
pmax [bar] | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN
(5.25 MB)