0660 R 003 SN

Part number
1263015
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element 0=no other features
Element type R – return line elements
Size 0660
Filter material, element ON=Optimicron low pressure
Sealing material NBR=NBR (Perbunan)
Bypass 3 bar
Filtration rating 3