DF ON 160 T E 20 C 1.1 /-V-B6

Part number
1252329
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material V=FPM (Viton)
Bypass 6 bar
Clogging indicator C=electrical switch
Connection size 1 1/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 20
Filter material ON=Optimicron low pressure
pmax [bar] 420

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF-DFF-DFFX Pressure Filter
Spare parts list EN

(0.66 MB)

DF/DFF Pressure Filter / Pressure Filter for Reversible Oil Flow
Product brochure EN

(0.83 MB)