Technische Daten
Sprache | Name | |
---|---|---|
[ "BG" ] | PRO5502-00001 | Download 0.29 MB |
[ "CS" ] | PRO5502-00001 | Download 0.29 MB |
[ "DA" ] | PRO5502-00001 | Download 0.29 MB |
[ "DE" ] | PRO5502-00001 | Download 0.34 MB |
[ "DE-AT" ] | PRO5502-00001 | Download 0.34 MB |
[ "DE-CH" ] | PRO5502-00001 | Download 0.34 MB |
[ "EN" ] | PRO5502-00001 | Download 0.29 MB |
[ "EN-AE" ] | PRO5502-00001 | Download 0.29 MB |
[ "EN-CH" ] | PRO5502-00001 | Download 0.29 MB |
[ "EN-IN" ] | PRO5502-00001 | Download 0.29 MB |
[ "EN-PL" ] | PRO5502-00001 | Download 0.29 MB |
[ "EN-ZA" ] | PRO5502-00001 | Download 0.29 MB |
[ "ES" ] | PRO5502-00001 | Download 0.07 MB |
[ "ES-AR" ] | PRO5502-00001 | Download 0.07 MB |
[ "ES-MX" ] | PRO5502-00001 | Download 0.07 MB |
[ "FI" ] | PRO5502-00001 | Download 0.29 MB |
[ "FR" ] | PRO5502-00001 | Download 0.27 MB |
[ "FR-CH" ] | PRO5502-00001 | Download 0.27 MB |
[ "HU" ] | PRO5502-00001 | Download 0.29 MB |
[ "ID" ] | PRO5502-00001 | Download 0.29 MB |
[ "IT" ] | PRO5502-00001 | Download 0.29 MB |
[ "IT-CH" ] | PRO5502-00001 | Download 0.29 MB |
[ "JA" ] | PRO5502-00001 | Download 0.29 MB |
[ "KO" ] | PRO5502-00001 | Download 0.29 MB |
[ "MS" ] | PRO5502-00001 | Download 0.29 MB |
[ "NL" ] | PRO5502-00001 | Download 0.29 MB |
[ "NL-BE" ] | PRO5502-00001 | Download 0.29 MB |
[ "NO" ] | PRO5502-00001 | Download 0.29 MB |
[ "PL" ] | PRO5502-00001 | Download 0.29 MB |
[ "PT" ] | PRO5502-00001 | Download 0.29 MB |
[ "SK" ] | PRO5502-00001 | Download 0.29 MB |
[ "SV" ] | PRO5502-00001 | Download 0.29 MB |
[ "TR" ] | PRO5502-00001 | Download 0.29 MB |
[ "ZH" ] | PRO5502-00001 | Download 0.29 MB |
[ "BG" ] | PRO5512-00001 | Download 0.23 MB |
[ "CS" ] | PRO5512-00001 | Download 0.23 MB |
[ "DA" ] | PRO5512-00001 | Download 0.23 MB |
[ "DE" ] | PRO5512-00001 | Download 0.27 MB |
[ "DE-AT" ] | PRO5512-00001 | Download 0.27 MB |
[ "DE-CH" ] | PRO5512-00001 | Download 0.27 MB |
[ "EN" ] | PRO5512-00001 | Download 0.23 MB |
[ "EN-AE" ] | PRO5512-00001 | Download 0.23 MB |
[ "EN-CH" ] | PRO5512-00001 | Download 0.23 MB |
[ "EN-IN" ] | PRO5512-00001 | Download 0.23 MB |
[ "EN-PL" ] | PRO5512-00001 | Download 0.23 MB |
[ "EN-ZA" ] | PRO5512-00001 | Download 0.23 MB |
[ "ES" ] | PRO5512-00001 | Download 0.23 MB |
[ "ES-AR" ] | PRO5512-00001 | Download 0.23 MB |
[ "ES-MX" ] | PRO5512-00001 | Download 0.23 MB |
[ "FI" ] | PRO5512-00001 | Download 0.23 MB |
[ "FR" ] | PRO5512-00001 | Download 0.27 MB |
[ "FR-CH" ] | PRO5512-00001 | Download 0.27 MB |
[ "HU" ] | PRO5512-00001 | Download 0.23 MB |
[ "ID" ] | PRO5512-00001 | Download 0.23 MB |
[ "IT" ] | PRO5512-00001 | Download 0.23 MB |
[ "IT-CH" ] | PRO5512-00001 | Download 0.23 MB |
[ "JA" ] | 5512 00001 | Download 0.86 MB |
[ "KO" ] | PRO5512-00001 | Download 0.23 MB |
[ "MS" ] | PRO5512-00001 | Download 0.23 MB |
[ "NL" ] | PRO5512-00001 | Download 0.23 MB |
[ "NL-BE" ] | PRO5512-00001 | Download 0.23 MB |
[ "NO" ] | PRO5512-00001 | Download 0.23 MB |
[ "PL" ] | PRO5512-00001 | Download 0.23 MB |
[ "PT" ] | PRO5512-00001 | Download 0.23 MB |
[ "SK" ] | PRO5512-00001 | Download 0.23 MB |
[ "SV" ] | PRO5512-00001 | Download 0.23 MB |
[ "TR" ] | PRO5512-00001 | Download 0.23 MB |
[ "ZH" ] | PRO5512-00001 | Download 0.23 MB |
[ "BG" ] | PRO5515-00001 | Download 0.26 MB |
[ "CS" ] | PRO5515-00001 | Download 0.26 MB |
[ "DA" ] | PRO5515-00001 | Download 0.26 MB |
[ "DE" ] | PRO5515-00001 | Download 0.31 MB |
[ "DE-AT" ] | PRO5515-00001 | Download 0.31 MB |
[ "DE-CH" ] | PRO5515-00001 | Download 0.31 MB |
[ "EN" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-AE" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-CH" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-IN" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-PL" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-ZA" ] | PRO5515-00001 | Download 0.26 MB |
[ "ES" ] | PRO5515-00001 | Download 0.16 MB |
[ "ES-AR" ] | PRO5515-00001 | Download 0.16 MB |
[ "ES-MX" ] | PRO5515-00001 | Download 0.16 MB |
[ "FI" ] | PRO5515-00001 | Download 0.26 MB |
[ "FR" ] | PRO5515-00001 | Download 0.26 MB |
[ "FR-CH" ] | PRO5515-00001 | Download 0.26 MB |
[ "HU" ] | PRO5515-00001 | Download 0.26 MB |
[ "ID" ] | PRO5515-00001 | Download 0.26 MB |
[ "IT" ] | PRO5515-00001 | Download 0.26 MB |
[ "IT-CH" ] | PRO5515-00001 | Download 0.26 MB |
[ "JA" ] | 5515 00001 | Download 0.14 MB |
[ "KO" ] | PRO5515-00001 | Download 0.26 MB |
[ "MS" ] | PRO5515-00001 | Download 0.26 MB |
[ "NL" ] | PRO5515-00001 | Download 0.26 MB |
[ "NL-BE" ] | PRO5515-00001 | Download 0.26 MB |
[ "NO" ] | PRO5515-00001 | Download 0.26 MB |
[ "PL" ] | PRO5515-00001 | Download 0.26 MB |
[ "PT" ] | 5515 00001 | Download 0.29 MB |
[ "SK" ] | PRO5515-00001 | Download 0.26 MB |
[ "SV" ] | PRO5515-00001 | Download 0.26 MB |
[ "TR" ] | PRO5515-00001 | Download 0.26 MB |
[ "ZH" ] | PRO5515-00001 | Download 0.26 MB |
[ "BG" ] | PRO5519-00001 | Download 0.38 MB |
[ "CS" ] | PRO5519-00001 | Download 0.38 MB |
[ "DA" ] | PRO5519-00001 | Download 0.38 MB |
[ "DE" ] | PRO5519-00001 | Download 0.47 MB |
[ "DE-AT" ] | PRO5519-00001 | Download 0.47 MB |
[ "DE-CH" ] | PRO5519-00001 | Download 0.47 MB |
[ "EN" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-AE" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-CH" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-IN" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-PL" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-ZA" ] | PRO5519-00001 | Download 0.38 MB |
[ "ES" ] | PRO5519-00001 | Download 0.38 MB |
[ "ES-AR" ] | PRO5519-00001 | Download 0.38 MB |
[ "ES-MX" ] | PRO5519-00001 | Download 0.38 MB |
[ "FI" ] | PRO5519-00001 | Download 0.38 MB |
[ "FR" ] | PRO5519-00001 | Download 0.27 MB |
[ "FR-CH" ] | PRO5519-00001 | Download 0.27 MB |
[ "HU" ] | PRO5519-00001 | Download 0.38 MB |
[ "ID" ] | PRO5519-00001 | Download 0.38 MB |
[ "IT" ] | PRO5519-00001 | Download 0.38 MB |
[ "IT-CH" ] | PRO5519-00001 | Download 0.38 MB |
[ "JA" ] | 5519 00001 | Download 0.17 MB |
[ "KO" ] | PRO5519-00001 | Download 0.38 MB |
[ "MS" ] | PRO5519-00001 | Download 0.38 MB |
[ "NL" ] | PRO5519-00001 | Download 0.38 MB |
[ "NL-BE" ] | PRO5519-00001 | Download 0.38 MB |
[ "NO" ] | PRO5519-00001 | Download 0.38 MB |
[ "PL" ] | PRO5519-00001 | Download 0.38 MB |
[ "PT" ] | PRO5519-00001 | Download 0.38 MB |
[ "SK" ] | PRO5519-00001 | Download 0.38 MB |
[ "SV" ] | PRO5519-00001 | Download 0.38 MB |
[ "TR" ] | PRO5519-00001 | Download 0.38 MB |
[ "ZH" ] | PRO5519-00001 | Download 0.38 MB |
[ "BG" ] | PRO5522-00001 | Download 0.28 MB |
[ "CS" ] | PRO5522-00001 | Download 0.28 MB |
[ "DA" ] | PRO5522-00001 | Download 0.28 MB |
[ "DE" ] | PRO5522-00001 | Download 0.38 MB |
[ "DE-AT" ] | PRO5522-00001 | Download 0.38 MB |
[ "DE-CH" ] | PRO5522-00001 | Download 0.38 MB |
[ "EN" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-AE" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-CH" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-IN" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-PL" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-ZA" ] | PRO5522-00001 | Download 0.28 MB |
[ "ES" ] | PRO5522-00001 | Download 0.28 MB |
[ "ES-AR" ] | PRO5522-00001 | Download 0.28 MB |
[ "ES-MX" ] | PRO5522-00001 | Download 0.28 MB |
[ "FI" ] | PRO5522-00001 | Download 0.28 MB |
[ "FR" ] | PRO5522-00001 | Download 0.29 MB |
[ "FR-CH" ] | PRO5522-00001 | Download 0.29 MB |
[ "HU" ] | PRO5522-00001 | Download 0.28 MB |
[ "ID" ] | PRO5522-00001 | Download 0.28 MB |
[ "IT" ] | PRO5522-00001 | Download 0.28 MB |
[ "IT-CH" ] | PRO5522-00001 | Download 0.28 MB |
[ "JA" ] | PRO5522-00001 | Download 0.28 MB |
[ "KO" ] | PRO5522-00001 | Download 0.28 MB |
[ "MS" ] | PRO5522-00001 | Download 0.28 MB |
[ "NL" ] | PRO5522-00001 | Download 0.28 MB |
[ "NL-BE" ] | PRO5522-00001 | Download 0.28 MB |
[ "NO" ] | PRO5522-00001 | Download 0.28 MB |
[ "PL" ] | PRO5522-00001 | Download 0.28 MB |
[ "PT" ] | PRO5522-00001 | Download 0.28 MB |
[ "SK" ] | PRO5522-00001 | Download 0.28 MB |
[ "SV" ] | PRO5522-00001 | Download 0.28 MB |
[ "TR" ] | PRO5522-00001 | Download 0.28 MB |
[ "ZH" ] | PRO5522-00001 | Download 0.28 MB |
[ "BG" ] | PRO5523-00001 | Download 0.31 MB |
[ "CS" ] | PRO5523-00001 | Download 0.31 MB |
[ "DA" ] | PRO5523-00001 | Download 0.31 MB |
[ "DE" ] | PRO5523-00001 | Download 0.35 MB |
[ "DE-AT" ] | PRO5523-00001 | Download 0.35 MB |
[ "DE-CH" ] | PRO5523-00001 | Download 0.35 MB |
[ "EN" ] | PRO5523-00001 | Download 0.31 MB |
[ "EN-AE" ] | PRO5523-00001 | Download 0.31 MB |
[ "EN-CH" ] | PRO5523-00001 | Download 0.31 MB |
[ "EN-IN" ] | PRO5523-00001 | Download 0.31 MB |
[ "EN-PL" ] | PRO5523-00001 | Download 0.31 MB |
[ "EN-ZA" ] | PRO5523-00001 | Download 0.31 MB |
[ "ES" ] | PRO5523-00001 | Download 0.08 MB |
[ "ES-AR" ] | PRO5523-00001 | Download 0.08 MB |
[ "ES-MX" ] | PRO5523-00001 | Download 0.08 MB |
[ "FI" ] | PRO5523-00001 | Download 0.31 MB |
[ "FR" ] | PRO5523-00001 | Download 0.27 MB |
[ "FR-CH" ] | PRO5523-00001 | Download 0.27 MB |
[ "HU" ] | PRO5523-00001 | Download 0.31 MB |
[ "ID" ] | PRO5523-00001 | Download 0.31 MB |
[ "IT" ] | PRO5523-00001 | Download 0.31 MB |
[ "IT-CH" ] | PRO5523-00001 | Download 0.31 MB |
[ "JA" ] | PRO5523-00001 | Download 0.31 MB |
[ "KO" ] | PRO5523-00001 | Download 0.31 MB |
[ "MS" ] | PRO5523-00001 | Download 0.31 MB |
[ "NL" ] | PRO5523-00001 | Download 0.31 MB |
[ "NL-BE" ] | PRO5523-00001 | Download 0.31 MB |
[ "NO" ] | PRO5523-00001 | Download 0.31 MB |
[ "PL" ] | PRO5523-00001 | Download 0.31 MB |
[ "PT" ] | PRO5523-00001 | Download 0.31 MB |
[ "SK" ] | PRO5523-00001 | Download 0.31 MB |
[ "SV" ] | PRO5523-00001 | Download 0.31 MB |
[ "TR" ] | PRO5523-00001 | Download 0.31 MB |
[ "ZH" ] | PRO5523-00001 | Download 0.31 MB |
[ "BG" ] | PRO5528-00001 | Download 0.26 MB |
[ "CS" ] | PRO5528-00001 | Download 0.26 MB |
[ "DA" ] | PRO5528-00001 | Download 0.26 MB |
[ "DE" ] | PRO5528-00001 | Download 0.37 MB |
[ "DE-AT" ] | PRO5528-00001 | Download 0.37 MB |
[ "DE-CH" ] | PRO5528-00001 | Download 0.37 MB |
[ "EN" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-AE" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-CH" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-IN" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-PL" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-ZA" ] | PRO5528-00001 | Download 0.26 MB |
[ "ES" ] | PRO5528-00001 | Download 0.26 MB |
[ "ES-AR" ] | PRO5528-00001 | Download 0.26 MB |
[ "ES-MX" ] | PRO5528-00001 | Download 0.26 MB |
[ "FI" ] | PRO5528-00001 | Download 0.26 MB |
[ "FR" ] | 5528 00001 | Download 0.27 MB |
[ "FR-CH" ] | 5528 00001 | Download 0.27 MB |
[ "HU" ] | PRO5528-00001 | Download 0.26 MB |
[ "ID" ] | PRO5528-00001 | Download 0.26 MB |
[ "IT" ] | PRO5528-00001 | Download 0.26 MB |
[ "IT-CH" ] | PRO5528-00001 | Download 0.26 MB |
[ "JA" ] | PRO5528-00001 | Download 0.26 MB |
[ "KO" ] | PRO5528-00001 | Download 0.26 MB |
[ "MS" ] | PRO5528-00001 | Download 0.26 MB |
[ "NL" ] | PRO5528-00001 | Download 0.26 MB |
[ "NL-BE" ] | PRO5528-00001 | Download 0.26 MB |
[ "NO" ] | PRO5528-00001 | Download 0.26 MB |
[ "PL" ] | PRO5528-00001 | Download 0.26 MB |
[ "PT" ] | PRO5528-00001 | Download 0.26 MB |
[ "SK" ] | PRO5528-00001 | Download 0.26 MB |
[ "SV" ] | PRO5528-00001 | Download 0.26 MB |
[ "TR" ] | PRO5528-00001 | Download 0.26 MB |
[ "ZH" ] | PRO5528-00001 | Download 0.26 MB |
[ "BG" ] | PRO5529-00001 | Download 0.41 MB |
[ "CS" ] | PRO5529-00001 | Download 0.41 MB |
[ "DA" ] | PRO5529-00001 | Download 0.41 MB |
[ "DE" ] | PRO5529-00001 | Download 0.41 MB |
[ "DE-AT" ] | PRO5529-00001 | Download 0.41 MB |
[ "DE-CH" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-AE" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-CH" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-IN" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-PL" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-ZA" ] | PRO5529-00001 | Download 0.41 MB |
[ "ES" ] | PRO5529-00001 | Download 0.41 MB |
[ "ES-AR" ] | PRO5529-00001 | Download 0.41 MB |
[ "ES-MX" ] | PRO5529-00001 | Download 0.41 MB |
[ "FI" ] | PRO5529-00001 | Download 0.41 MB |
[ "FR" ] | 5529 00001 | Download 0.24 MB |
[ "FR-CH" ] | 5529 00001 | Download 0.24 MB |
[ "HU" ] | PRO5529-00001 | Download 0.41 MB |
[ "ID" ] | PRO5529-00001 | Download 0.41 MB |
[ "IT" ] | PRO5529-00001 | Download 0.41 MB |
[ "IT-CH" ] | PRO5529-00001 | Download 0.41 MB |
[ "JA" ] | PRO5529-00001 | Download 0.41 MB |
[ "KO" ] | PRO5529-00001 | Download 0.41 MB |
[ "MS" ] | PRO5529-00001 | Download 0.41 MB |
[ "NL" ] | PRO5529-00001 | Download 0.41 MB |
[ "NL-BE" ] | PRO5529-00001 | Download 0.41 MB |
[ "NO" ] | PRO5529-00001 | Download 0.41 MB |
[ "PL" ] | PRO5529-00001 | Download 0.41 MB |
[ "PT" ] | PRO5529-00001 | Download 0.41 MB |
[ "SK" ] | PRO5529-00001 | Download 0.41 MB |
[ "SV" ] | PRO5529-00001 | Download 0.41 MB |
[ "TR" ] | PRO5529-00001 | Download 0.41 MB |
[ "ZH" ] | PRO5529-00001 | Download 0.41 MB |
[ "BG" ] | PRO5530-00001 | Download 0.25 MB |
[ "CS" ] | PRO5530-00001 | Download 0.25 MB |
[ "DA" ] | PRO5530-00001 | Download 0.25 MB |
[ "DE" ] | PRO5530-00001 | Download 0.26 MB |
[ "DE-AT" ] | PRO5530-00001 | Download 0.26 MB |
[ "DE-CH" ] | PRO5530-00001 | Download 0.26 MB |
[ "EN" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-AE" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-CH" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-IN" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-PL" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-ZA" ] | PRO5530-00001 | Download 0.25 MB |
[ "ES" ] | PRO5530-00001 | Download 0.25 MB |
[ "ES-AR" ] | PRO5530-00001 | Download 0.25 MB |
[ "ES-MX" ] | PRO5530-00001 | Download 0.25 MB |
[ "FI" ] | PRO5530-00001 | Download 0.25 MB |
[ "FR" ] | 5530 00001 | Download 0.29 MB |
[ "FR-CH" ] | 5530 00001 | Download 0.29 MB |
[ "HU" ] | PRO5530-00001 | Download 0.25 MB |
[ "ID" ] | PRO5530-00001 | Download 0.25 MB |
[ "IT" ] | PRO5530-00001 | Download 0.25 MB |
[ "IT-CH" ] | PRO5530-00001 | Download 0.25 MB |
[ "JA" ] | PRO5530-00001 | Download 0.25 MB |
[ "KO" ] | PRO5530-00001 | Download 0.25 MB |
[ "MS" ] | PRO5530-00001 | Download 0.25 MB |
[ "NL" ] | PRO5530-00001 | Download 0.25 MB |
[ "NL-BE" ] | PRO5530-00001 | Download 0.25 MB |
[ "NO" ] | PRO5530-00001 | Download 0.25 MB |
[ "PL" ] | PRO5530-00001 | Download 0.25 MB |
[ "PT" ] | PRO5530-00001 | Download 0.25 MB |
[ "SK" ] | PRO5530-00001 | Download 0.25 MB |
[ "SV" ] | PRO5530-00001 | Download 0.25 MB |
[ "TR" ] | PRO5530-00001 | Download 0.25 MB |
[ "ZH" ] | PRO5530-00001 | Download 0.25 MB |
[ "BG" ] | 5542 00001 | Download 0.86 MB |
[ "CS" ] | 5542 00001 | Download 0.86 MB |
[ "DA" ] | 5542 00001 | Download 0.86 MB |
[ "DE" ] | 5542 00001 | Download 0.87 MB |
[ "DE-AT" ] | 5542 00001 | Download 0.87 MB |
[ "DE-CH" ] | 5542 00001 | Download 0.87 MB |
[ "EN" ] | 5542 00001 | Download 0.86 MB |
[ "EN-AE" ] | 5542 00001 | Download 0.86 MB |
[ "EN-CH" ] | 5542 00001 | Download 0.86 MB |
[ "EN-IN" ] | 5542 00001 | Download 0.86 MB |
[ "EN-PL" ] | 5542 00001 | Download 0.86 MB |
[ "EN-ZA" ] | 5542 00001 | Download 0.86 MB |
[ "ES" ] | 5542 00001 | Download 0.86 MB |
[ "ES-AR" ] | 5542 00001 | Download 0.86 MB |
[ "ES-MX" ] | 5542 00001 | Download 0.86 MB |
[ "FI" ] | 5542 00001 | Download 0.86 MB |
[ "FR" ] | 5542 00001 | Download 0.86 MB |
[ "FR-CH" ] | 5542 00001 | Download 0.86 MB |
[ "HU" ] | 5542 00001 | Download 0.86 MB |
[ "ID" ] | 5542 00001 | Download 0.86 MB |
[ "IT" ] | 5542 00001 | Download 0.86 MB |
[ "IT-CH" ] | 5542 00001 | Download 0.86 MB |
[ "JA" ] | 5542 00001 | Download 0.86 MB |
[ "KO" ] | 5542 00001 | Download 0.86 MB |
[ "MS" ] | 5542 00001 | Download 0.86 MB |
[ "NL" ] | 5542 00001 | Download 0.86 MB |
[ "NL-BE" ] | 5542 00001 | Download 0.86 MB |
[ "NO" ] | 5542 00001 | Download 0.86 MB |
[ "PL" ] | 5542 00001 | Download 0.86 MB |
[ "PT" ] | 5542 00001 | Download 0.86 MB |
[ "SK" ] | 5542 00001 | Download 0.86 MB |
[ "SV" ] | 5542 00001 | Download 0.86 MB |
[ "TR" ] | 5542 00001 | Download 0.86 MB |
[ "ZH" ] | 5542 00001 | Download 0.86 MB |
Bauart Kugelhahn | KHMFF |
---|---|
Nennweite DN | 100 |
Anschlussart Kugelhahn | Flanschanschluß |
Anschluss / Flanschbezeichnung | DIN - Flansch |
Norm | DIN EN 1092-1, Reihe 14 ( F4 ) |
Gehäusewerkstoff Kugelhahn | Grauguß |
Werkstoff Kennnziffer | Grauguß-Grauguß-PTFE-FPM |
Oberflächenschutz | phosphatiert |
Ausführung Schalthebel | gekröpfter Schalthebel |
Schlüsselweite | SW22 |
Nenndruck [bar] | 16 |
Nenndruck [Mpa] | 1,6 |
Nenndruck [Psi] | 230 |
Betätigung | Handhebel |
Abnahme / Prüfbescheinigung | ohne Abnahme |
Befestigungsbohrungen | ohne Befestigungsbohrungen |
Abschliessvorrichtung | ohne Abschliessvorrichtung |
Schaltstellungsüberwachung | ohne Schaltstell.überwachung |
Kombination | keine KH - Kombination |
Flanschausführung | Festflansche |
Objektbezeichnung | KHMFF-100-PN016-8834-02X-AS |
Materialnummer | 3281590 |
Downloads
CAD-Daten finden Sie nicht auf Produktkategorieebene, sondern direkt an den einzelnen Produkten.
Medien