Trykkontakter

Trykkontakter

Electronic pressure switches offer numerous advantages compared to mechanical pressure switches and contact pressure gauges. They offer impressive features including greater accuracy, wear-free operation, long-term stability, ease of use and a high number of switching cycles.

Production series

without measured value display

 

  •  EDS 4000, for mobile and stationary hydraulics, factory-set or programmable,
    with ATEX, CSA, IECEx approval for potentially explosive atmospheres, depending on version
  •  EDS 810, for series applications in the industrial and mobile sector, factory-set,
    with ECE type approval for use in public road traffic, optionally with IO-Link interface
  •  EDS 820 with IO-Link interface
  •  EDS 710, for series applications in industrial and mobile environments where installation space is limited; extremely small and compact design, factory-set
  •  EDS 410, for series applications; factory set or programmable

   with measured value display

  • EDS 8000, menu navigation according to VDMA, 1 or 2 PNP transistor switching outputs,
    four-digit digital display, multi-coloured switching display, IP 67 protection class
  • EDS 3000, can be rotated in the longitudinal axis with display, 4-digit LED display, units in bar, psi
    or MPa, can be set via buttons, depending on version
    - Desina-compliant
    - with front membrane
  • 2 relay outputs, can be set via keypad
  •  EDS 1700, 4 relay outputs, 4-digit LED display, many additional functions,
    can be set via keypad

Technology

  •  Thick-layer strain gauge on ceramic membrane (low pressure range)
  •  Thin-film strain gauge on stainless steel membrane (low and high pressure range)

Standard pressure ranges

  • From 0 to 1 and 0 to 600 / 1000 bar relative pressure, depending on version
  • Up to 2.5 bar absolute pressure
  • Calibration also in PSI and MPa
  • Other pressure ranges and special calibration on request
Læs mere Vis mindre
Produktsøgning
Filterudvalg
Nulstil filter
Display
vælg alle Nulstil udvalg
Tryktype
vælg alle Nulstil udvalg
Trykenhed
vælg alle Nulstil udvalg
Indstillingsområde min. værdi
vælg alle Nulstil udvalg
Vis flere filtre
Produktoversigt
  1. EDS 410 - fast høj- og lavtryk, OEM (industri, mobil) Datablad
  2. EDS 710 - fast højtryk, relativt OEM (industri, mobil) Datablad
  3. EDS 810 - fast højtryk, relativt OEM (industri, mobil) Datablad
  4. EDS 4300 – konfigurerbar, lavtryk, relativ, industri, mobil Datablad
  5. EDS 4400 – monteret, højtryk, relativ, industri, mobil Datablad
  6. EDS 820 - justerbart lavtryk, relativ industri Datablad
  7. EDS 8400 - justerbar, højtryk, relativ, industri Datablad
  8. HPS 2400 - justerbart høj- og lavtryk, industri Datablad
  9. EDS 3100 – konfigurerbar, lavtryk, absolut, industri Datablad
  10. EDS 3300 – konfigurerbar, lavtryk, relativ, industri Datablad
  11. EDS 3400 - justerbar, lavtryk, relativ, industri Datablad
  12. EDS 1700 - fast højtryk, relativ industri, kontaktpanel Datablad