På lager
Tilføj til min liste
Note: In the "My List" section, you can remember products and request them.
Tekniske data
Sprog | Navn | |
---|---|---|
[ "BG" ] | PRO5954-00001 | Download 0.22 MB |
[ "CS" ] | PRO5954-00001 | Download 0.22 MB |
[ "DA" ] | PRO5954-00001 | Download 0.22 MB |
[ "DE" ] | PRO5954-00001 | Download 0.23 MB |
[ "DE-AT" ] | PRO5954-00001 | Download 0.23 MB |
[ "DE-CH" ] | PRO5954-00001 | Download 0.23 MB |
[ "EN" ] | PRO5954-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5954-00001 | Download 0.22 MB |
[ "EN-CH" ] | PRO5954-00001 | Download 0.22 MB |
[ "EN-IN" ] | PRO5954-00001 | Download 0.22 MB |
[ "EN-PL" ] | PRO5954-00001 | Download 0.22 MB |
[ "EN-ZA" ] | PRO5954-00001 | Download 0.22 MB |
[ "ES" ] | PRO5954-00001 | Download 0.22 MB |
[ "ES-AR" ] | PRO5954-00001 | Download 0.22 MB |
[ "ES-MX" ] | PRO5954-00001 | Download 0.22 MB |
[ "FI" ] | PRO5954-00001 | Download 0.22 MB |
[ "FR" ] | PRO5954-00001 | Download 0.23 MB |
[ "FR-CH" ] | PRO5954-00001 | Download 0.23 MB |
[ "HU" ] | PRO5954-00001 | Download 0.22 MB |
[ "IT" ] | PRO5954-00001 | Download 0.22 MB |
[ "IT-CH" ] | PRO5954-00001 | Download 0.22 MB |
[ "JA" ] | PRO5954-00001 | Download 0.22 MB |
[ "KO" ] | PRO5954-00001 | Download 0.22 MB |
[ "MS" ] | PRO5954-00001 | Download 0 MB |
[ "NL" ] | PRO5954-00001 | Download 0.22 MB |
[ "NL-BE" ] | PRO5954-00001 | Download 0.22 MB |
[ "NO" ] | PRO5954-00001 | Download 0.22 MB |
[ "PL" ] | 5954 00001 | Download 0.24 MB |
[ "PT" ] | 5954 00001 | Download 0.22 MB |
[ "SK" ] | PRO5954-00001 | Download 0.22 MB |
[ "SV" ] | PRO5954-00001 | Download 0.22 MB |
[ "TR" ] | PRO5954-00001 | Download 0.22 MB |
[ "ZH" ] | PRO5954-00001 | Download 0.22 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO5252-00001 | Download 0.7 MB |
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0.7 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "MS" ] | PRO5252-00001 | Download 0 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0.7 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Download 0.7 MB |
[ "BG" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
Yderligere funktion | Ingen |
---|---|
Version | Ingen |
Trykindstilling [bar] | 100 |
Standard | Udløbsventil |
Justeringstype | Værktøj |
Hulrum | FC10 -2 |
Qmax-ventiler [l/min] | 120 |
Produktfamilie | DB10P |
Trykindstillingsområde produktfamilie [bar] produktfamilie [bar] | 5 - 345 |
Funktion | Spoleventil |
Flowhastighedsområde Q (l/min) | 0 - 120 |
Trykindstillingsområde [bar] | 5 - 124 |
Nom. størrelse | 10 |
Objektbetegnelse | DB10P-01-C-N-180V145 |
Pmax [bar] | 420 |
Styringens art | Pilotbetjent |
Installationens art | UNF |
Tætningsmateriale | NBR |
Delnummer | 3371724 |
Design | Patron |
Downloads
CAD-data findes ikke på produktkategoriniveauet. De kan i stedet findes direkte på et individuelt produktnivau.
Medier