PFFL – Process Filter Fuel Liquid
Particle filtration for alternative fuels in the navy, such as: Methanol (MeOH), ammonia (NH3) and LPG and LNG
Characteristics
- Suitable for use in fuel gas supply systems, fuel supply systems with low flash points, gas valve units or gas valve drives
- Operating pressures up to 400 bar
- Operating temperatures from -100°C up to +250°C
- Filtration ratings of up to 0.1 µm absolute
- Filter elements made from Chemicron® metal fibre fleece or wire mesh
Advantages
- Compact design
- Large filter area thank to optimal filtration layer design
- Cleanable filter material
Do you need a custom solution? You can send a product enquiry straight to our experts.
Изтеглени файлове за тази категория
CAD данните не могат да бъдат намерени на ниво продуктова категория. Вместо това те могат да бъдат намерени директно на ниво отделен продукт.
Медия

Gas Filters. Product Overview.
Продуктова брошура
BG
(13.29 MB)

Gas Filters. Product Overview.
Продуктова брошура
EN
(13.29 MB)