Search results for: 'Measuring instruments'
15
Results
in category
Products
Product category
<p>HYDAC offers an extensive array of easy to use measuring systems. Whether it be solid particles or fluid contamination, for sporadic checking or as a permanent installation, under rough field conditions or in the laboratory.</p>The right tool for every application: <ul><li>Portable contamination measurement devices (for recording solid particle contamination and water saturation)</li><li>Stationary contamination measurement devices (for recording solid particle contamination and water saturation)</li><li>Laboratory equipment</li></ul>
Module
<div><p>Available versions:<br /></p><ul><li> Standard</li><li>With HSI sensor detection</li><li>HART interface</li><li> CANopen / SAE J1939</li><li> IO-Link interface</li><li>also available as a "smart" version<br /></li></ul></div><div><p>The ETS 4100 is an electronic temperature transmitter which, because of its robust design, is used in particular for temperature measurement in hydraulic applications in industry. With the temperature sensor, based on a PT 1000 and corresponding evaluation electronics, temperatures ranging from -25°C to +100°C can be measured. The analogue output signals from 4 .. 20 mA and 0 .. 10V are available on the standard version for integration into modern controls. With a pressure resistance of up to 600 bar and excellent EMC properties, the ETS 4100 is ideally suited for utilisation, even in rough environments. The electronic temperature transmitter ETS 4148-H with HSI sensor detection was specially developed for use in conjunction with the HYDAC measuring instruments HMG 500, HMG 510, HMG 4000 and CMU 1000. For data transmission, the ETS 4148-H has an HSI interface (HYDAC Sensor Interface). The HSI sensors are automatically recognised via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor. </p><ul><li> Accuracy 0.8% FS</li><li>Ideal for industrial applications</li><li> Robust construction</li><li>Excellent EMC characteristics</li><li>Good long-term stability</li><li> Standard protection class IP 65</li></ul></div>
Module
<div>The FluidControl Unit FCU 2000 is used as a portable service instrument for the measurement of solid particle contamination in hydraulic and lubrication systems. Die Messwerte werden mittels Infrarot-Technologie erfasst und nach ISO 4406, SAE 4059 und NAS 1638 ausgegeben. For utilisation in hydraulic and lubrication systems, for maintenance, on test benches, for the analysis of both sample bottles and tanks.</div><div><ul><li> Measuring range (calibrated): ISO 12/10/9 ... 23/21/18</li><li> Total flow rate: 50 ... 800 ml/min (depending on the pressure)</li><li> Robust design</li><li> Cleanliness classes in accordance with ISO 4406, SAE 4059 and NAS 1638</li><li> integrated, graphics-capable printer</li><li> Data output in the display or connection to a PC</li><li>RS232 or RS485 interface</li></ul></div>
Module
<div><p>The CSM Economy ContaminationSensor module is a compact and economic online condition monitoring module system. Combined with the fluid sensors available in module format, it measures solid particle contamination and water saturation in hydraulic and lubricating fluids with high proportions of air bubbles.</p><p>Air bubbles are brought into solution by means of an air bubble suppression and are therefore not measured as particles.</p><p>The CSM Economy is the ideal system for counting out the solid particle contamination and water saturation in a fluid, independent of the overall hydraulic system.</p><p>The CSM Economy consists of the base module (motor, pump, air bubble suppression and sensor inline installation) and various sensors.</p></div><div><ul><li>Modular system for tanks and pressure lines in lubrication systems and test benches</li><li>Air bubble suppression</li><li>Economic base module</li><li>Fluid sensors</li></ul></div>
10
Results
in category
Topics & Solutions
Explore more magazine articles Lower pollutant emissions and much quieter – electrically powered vehicles are gaining ground. And this no longer includes only vehicles that are powered by electricity from the power socket. Fuel-cell vehicles are an ...
The optimal system architecture for every application: with our reliable components and robust system solutions, we create the foundation for innovative solutions for today's and tomorrow's mobile machine system architectures. Whether it’s sensors, c ...
With the broad range of our product and services and with the competence in development, production, sales and service, a wide variety of challenges are solved worldwide in the plastic injection moulding machine industry. Plastic Injection Moulding M ...
Explore more articles: In paper factories, moisture in oil is a significant risk factor that entails considerable short- and long-term costs, most often the result of the ingress of moisture, partly from the paper manufacturing process, the felt was ...
An alternating bath of temperatures: in hardening plants, materials are heated and then cooled down. The aim is to change the material structure. HYDAC supplies the right product solutions to keep your hardening systems operating productively. Harden ...
Software products, device drivers and instructions Drivers & Software FluidMonitoring Software FluMoS light The FluidMonitoring Software FluMoS Light is a software for reading in, displaying and editing data from HYDAC fluid sensors. It enables the ...
Process reliability in electrical energy production and reliable system availability are essential for your power plant to operate competitively. Downtime comes with high costs – and unanticipated repairs – and should therefore be avoided wherever po ...
Explore more magazine articles We can work with you to increase the quality of the components you produce! Maximising output while retaining top quality is the goal of many plant owners. To achieve this, technical cleanliness examinations of compon ...
39
Results
in category
Downloads
HMG 510 Portable Measuring Instrument
Measurement, display & analysis technology
Measuring instruments
Product brochure
No details
English
(1.47 MB)
HMG 500 Portable Measuring Instrument
Measurement, display & analysis technology
Measuring instruments
Product brochure
No details
English
(1.47 MB)
Particle Measurement Technology in Practice
Measurement, display & analysis technology
Measuring instruments
Sensors
Accessories
Analysis instruments
Product brochure
No details
English
(1.85 MB)
FMM FluidMonitoring Module
Measurement, display & analysis technology
Measuring instruments
Product brochure
No details
English
(1.75 MB)
CMP ConditionMonitoring Package
Measurement, display & analysis technology
Measuring instruments
Product brochure
No details
English
(1.86 MB)
ALPC Automated Laboratory Particle Counter
Measurement, display & analysis technology
Measuring instruments
Product brochure
No details
English
(692 KB)
HMG 4000 Portable Data Recorder
Measurement, display & analysis technology
Measuring instruments
Product brochure
No details
English
(1.98 MB)
HMG 2500 Portable Data Recorder
Measurement, display & analysis technology
Measuring instruments
Product brochure
No details
English
(1.96 MB)
Is your file not listed?
To our download & media center