Your route to the optimum filter system in water treatment

Try out the ProFilt Navigator

Water is used in industry as intake water for a wide variety of processes. Careful raw water treatment via filtration is the key to efficient system operation. If raw water were to enter a system unfiltered, this would have serious consequences. Avoidable consequences. Because automatic back-flushing filters, inline filters and screen basket filters are your reliable assistants. Take the test now!

Which filter do you really need?

Whether it's automatic back-flushing filters, inline filters or screen basket filters – use our filter check to find the right filter for your application. Because clean process water benefits your entire system.

Get started with the filter check

Tailored recommendation

Tailored recommendation

Try out our ProFilt Navigator – you will then receive a tailored recommendation from our experts.

Stable processes

By optimising our filters to meet the needs of your applications, contamination is reliably filtered out. This allows your processes to run smoothly.

Reduction in costs

For needs-based and therefore economical operation, we work according to the following principle: "as fine as necessary, as coarse as possible".

Stay up to date – with the HYDAC Newsletter

  • The latest information sent straight to your mailbox
  • Exactly the content you need
  • Exclusive benefits and information
     

Stay well informed: register now

Would you like to learn more about water treatment?

Topics & Products
| 7 min

Obtained from rivers, lakes, wells, seas and the ground – water is used in industry as intake water in a vast range of processes. Careful treatment of the raw water via filtration is the key to efficient system operation. The treated water can be used as cooling water, membrane feed water, spray water or process water, for example. If the raw water is able to enter the system without being filtered, there are severe consequences. Avoidable consequences. Because automatic back-flushing filters, inline filters and screen basket filters can provide reliable assistance. How they should be used, and where, and what role mussels have to play in the whole scenario is all explained here!