Universal tools for service and troubleshooting: HYDAC portable data recorders

Prepared for all eventualities: imagine a universal tool that has the right functionality for every challenge. HYDAC portable data recorders are also designed in this way. With their great flexibility and intuitive operation, they are your reliable companion for all measuring tasks. Whether you want to analyse complex systems or take simple measurements – our devices offer you the perfect solution for optimised maintenance & service work. Read more about our range of portable data recorders now.

One measuring device – countless possibilities: flexible, simple, reliable
Powerful measurement technology for mobile and industrial applications

Whether it's troubleshooting, commissioning, system analysis or process monitoring – HYDAC portable data recorders provide you with universal tools that are extremely easy to use. Contact our experts for advice on your optimal measurement technology solution.

Contact us now

Reliable measurement technology for increasing demands on data recording

The increasing complexity of automation and the growing shortage of skilled labour are raising the requirements that efficient measurement technology needs to meet. Time is money – and this applies both to identifying problems and minimising downtimes. The number and variety of sensors to be read out and their interfaces is also constantly increasing.

This is why our tried-and-tested range of portable data recorders, software, sensors and extensive accessories offers a combination of maximum flexibility and ease of use. Learn more about our solutions and their advantages now.
 

Universal use: the powerful mobile high-end HMG 4000 data recorder with HEWIN PC software

Our HMG 4000 data logger with the new HEWIN operator software offers the widest possible range of services, from rapid troubleshooting or commissioning for mobile machines in the field to in-depth system analysis of complex systems and continuous process monitoring. The recording of a wide range of input signals and measured variables, including pressure, temperature, flow rate, relative humidity, etc., the individual parameterisation of sensors with analogue, IO-Link, CAN or SAE J1939 interfaces and the simultaneous display of up to 100 measurement channels provide the user with maximum flexibility in completing their measuring task.

In addition, our HEWIN HYDAC PC software offers you a comprehensive solution for visualising, analysing and processing measurement data that you record with the HMG 4000. Whether it's measurement recordings, event logs or data from CAN and IO-Link interfaces – all the information can be conveniently analysed. With perfect coordination of the measuring device and software, we enable intuitive and, above all, efficient data analysis.

HMG 4000 data logger

  • Intuitive operation
  • Large, fully graphics-capable 5.7" colour touchscreen
  • Signals from up to 38 sensors can be recorded simultaneously
  • Up to 100 simultaneously displayable measurement channels
  • Analogue, frequency, IO-Link, CANopen, SAE J1939
  • Measurement rates as quick as 0.1 ms can be achieved

HEWIN – the successor to our HMGWIN software with new functionalities

  • Operating the HMG 4000
  • Visualising, analysing and processing HMG 4000 measurement data
  • Defining CAN symbols, importing Peak files and dbc files
  • Recording and displaying CAN messages
  • Parameterising CAN or IO-Link sensors / devices

More information on the HMG 4000

With different measuring modes, you can ensure increased flexibility in your application

All eight analogue input signals can be recorded simultaneously at a measuring rate of 0.1 ms.

Quick measurement & display

When taking measurements of rapid, dynamic machine processes, all 8 analogue input signals can be recorded simultaneously at a measuring rate of 0.1 ms.

Use the HMG to record dynamic machine processes as a measurement curve.

Curve recording

The most impressive feature of the HMG 4000 is undoubtedly its ability to record the dynamic machine processes in the form of a measurement curve and render them as a graph — and, moreover, online and in real time (oscilloscope function).

The HMG 4000 comes with additional functions for recording event-driven measurements and event logs.

Protocol measurement

Alongside simple measurement curves and single and continuous recordings, the HMG 4000 has additional functions for recording event-driven measurements and event logs. There are various trigger options available for triggering events.

Functionalities and tools for sensor interfaces

Maximum flexibility for sensor connections

The HMG 4000 portable data recorder and data logger can record both analogue and digital signals from up to 38 sensors simultaneously. HYDAC sensors with automatic sensor detection as well as all commercially available sensors with standardised analogue output signals can be connected to the analogue inputs. Proprietary HYDAC sensors are automatically detected and set in terms of the measured variable, measuring range and unit. These sensors, which are known as HSI sensors (HYDAC sensor interface), can be connected to 8 analogue input channels.

Up to 28 special HYDAC HCSI-Sensors (HYDAC CAN Sensor Interface) can be additionally connected via the CAN bus port, also with automatic sensor detection. The HMG 4000 rounds off the application solution by providing two additional digital inputs (e.g. for frequency or rpm measurements). A total of up to 100 measurement channels can be displayed simultaneously.

The all-in-one tool for IO-Link applications

A separate programming port allows both standard IO-Link devices and all adjustable / programmable HYDAC sensors to be read out, parameterised and duplicated. Even without knowledge of an IODD, the HMG 4000 detects a connected IO-Link device after starting the "IO-Link tools" in the main menu and allows access to all generic IO-Link data from the connected device. Similar to a USB IO-Link master, the HMG 4000 reaches its full potential when the IODD of the connected IO-Link device is available.

The representation on the HMG display and access to the sensor data take place in a similar way to a standardised port and device configuration tool (PDCT) in accordance with the IO-Link specification. Both can be read and written intuitively without knowledge of individual ISDU indices and subindices. For documentation and archiving purposes, the relevant device operating data can be saved in html format on the HMG 4000 and also transferred to a PC via USB.

In the same way, the device settings and parameters made by the user or read by the sensor can be stored on the HMG 4000, transferred to a PC for documentation and used for convenient duplication on other devices with the same device ID. This makes the HMG 4000 the perfect all-in-one tool for all work on an IO-Link system, both for the initial commissioning and for servicing or maintenance.
 

CAN measurements and CAN diagnostics

Thanks to the complete integration of the CAN automation interface, the HYDAC HMG 4000 offers the unique possibility of displaying and recording analogue signals, digital statuses and CAN signals as joint measurements. There are simple configuration screens for CANopen and SAE J1939. Any proprietary CAN signal can also be recorded, decoded and analysed as a measurement, however. Signals from complex CAN networks can be easily imported into the HYDAC HMG 4000 using symbol lists.

What makes the HYDAC portable data recorder a universal tool in this use case is the extensive CAN configuration functions and CAN diagnostics functions provided by the "CAN Tool" application. With this tool from the HMG 4000 toolbox, you're not just able to record CAN messages, including error messages, and interpret them according to the protocol. The tool also offers the option of easily configuring all HYDAC CAN sensors, as well as many CANopen sensors from other manufacturers. The CANopen object representation and configuration is controlled via CANopen EDS files. There is an easy-to-use wizard especially for the important parameters: the node ID/device address and the bit rate.

Every CAN administrator will be impressed with the powerful wizard for configuring CANopen PDO messages and functionally safe SRDO messages, the latter including signature calculation. The ability to also send CAN messages rounds off this tool perfectly. This makes the HYDAC HMG 4000 your toolbox for signal recording, CAN configuration and CAN diagnostics.

An overview of our product range Measurement, analysis and parameterisation from a single source

HYDAC portable data recorders and data loggers

From commissioning to the test bench to daily maintenance: our measuring devices and data loggers are highly versatile. Thanks to their intuitive operation and many functions, they enable a wide variety of measuring tasks to be carried out efficiently and easily. Whether it's for occasional measurements or complex data acquisition – our devices offer a flexible solution for all requirements.

More information on HYDAC portable data recorders

HYDAC HEWIN software

The analysis tool for your PC: HEWIN enables convenient visualisation, analysis and processing of HMG 4000 measurements and event logs as well as CAN and IO-Link data. At the same time, HEWIN defines CAN symbols and allows you to import peak and dbc data and record CAN messages. With the help of our software, CAN or IO-Link sensors can be parameterised easily and conveniently.

More information on HYDAC HEWIN

HYDAC sensors with automatic sensor detection

Our HYDAC measuring devices and sensors are perfectly matched to each other. Automatic sensor detection and configuration eliminates the need for time-consuming manual set-up. This saves time and enables quick and simple use.

More information on HYDAC sensors with sensor detection

Your advantages with HYDAC measurement technology at a glance

Reduction in downtimes and rapid restoration of availability

System availability

Reduction in downtimes and rapid restoration of availability thanks to efficient problem analysis

State-of-the-art measurement technology with a wide range of measured variables, signals and a flexible sensor connection

Flexibility

State-of-the-art measurement technology with a wide range of measured variables, signals and a flexible sensor connection

Simple measurement, analysis and parameterisation with our HEWIN PC software

Ease of use

Simple measurement, analysis and parameterisation with our HEWIN PC software and automatic sensor detection

A wide range of functionalities, tools and accessories ensure fast results

Time savings

A wide range of functionalities, tools and accessories ensure fast results
 

Monitor systems over longer periods of time and detect potential problems

Predictive

maintenance

Monitor systems over longer periods of time and detect potential problems before they lead to malfunctions or failures

The complete package from a single source – whether it's portable data recorders, software or sensors

From a single source

The complete package from a single source – whether it's a portable data recorder, software or sensors, our components are perfectly coordinated with each other

We'll be happy to advise you on your tailor-made solution!

Contact our team of HYDAC experts and arrange a consultation appointment today!

Contact us now