SUSTAINMICRON - the new standard in element technology
We are facing ever greater challenges in oil care and filtration. The technological advancements in modern oils has significantly increased their efficiency. These advancements also place higher demands on filter technology, however. This is where SUSTAINMICRON is setting new standards: thanks to extensive research and development, we have been able to significantly increase the potential of existing element standards. With SUSTAINMICRON, you are ideally equipped for the challenges in modern oil care.
SUSTAINABLE - SECURE - STRONG
Taking care of our environment has never been more important. Now is the time for us to carefully manage our use of fossil energy sources. In the name of sustainability as well as cost control.
SUSTAINMICRON makes an active contribution to this: thanks to more efficient performance, a longer service life and lower consumption of valuable resources, the carbonfootprintis sustainably reduced.
Additional reduction in the differential pressure by up to 30 %
With its unique mat and element design, HYDAC achieves both outstanding electrostatic properties and an unrivalled filter performance, all while reducing the differential pressure by up to an additional 30 %.
Significant reductions in differential pressure and high bending stability and change stability combined with protection against electrostatic discharge – SUSTAINMICRON solves problems before they arise.
For mobile and industrial applications
SUSTAINMICRON is designed for use in all sectors where first-rate filtration efficiency, high cleanliness classes, significant energy cost savings and sustainable filtration solutions are particularly important. The new generation of elements is 100% compatible with and can be used as an alternative to our well-known and proven Optimicron elements.
Would you like to find out more about our innovative filter element and its many possible applications? Then please feel free to get in touch.