Mobile remote maintenance tool for remote control of machines Reduce travel expenses and downtime with remote monitoring

You know the situation: unforeseen problems come up with the machine control and you need an expert's advice on-site. It often takes an expert longer to arrive than planned due to illness, staff shortages and entry regulations. In the worst-case scenario, the machine is at a standstill until then. In addition to travel expenses, there are also financial losses due to the decreased productivity. Therefore, HYDAC has developed a mobile remote maintenance solution in various versions that saves you time and money. Read more.

Always have your specialists at hand: the HYDAC Remote Service Case (plus)Remote service tools for remote monitoring

Rely on our remote machine maintenance tools for remote monitoring and remote diagnostics that include repair, maintenance, and optimisation. The advantage: a specialist is no longer required on-site when the HYDAC remote maintenance tool (RSC / RSC+) is sent out to you for remote machine maintenance. Your machine control system can immediately be analysed by remote control as if the service technician were on-site. It's even possible to directly connect to sensors with the HYDAC RSC+

It's time for efficient service and less downtimeQuick help with maintenance and service calls via remote monitoring and remote diagnostics

Software updates, error analyses, long-term diagnoses and machine repair and maintenance often require a specialist's assistance. It's often not easy to get one of these appointments due to skill shortages. In addition, large physical distances make it difficult to intervene quickly. While you're trying to make an appointment, the machine is working at reduced productivity, resulting in significant losses in performance and costing you money.

These are avoidable costs because with the HYDAC remote machine maintenance tool, your dedicated specialist can access the machine control system via remote control wherever they are, without having to jump on an airplane. 

Our remote maintenance tool is sent out instead. It’s easy to start up, and this can be done in just seven steps. This results in short response times, minimised travel expenses and increased system availability.

Mobile plug and play remote maintenance toolRobust design and pre-programmed for direct use

No more waiting for an expert to visit in person. With our robust remote maintenance tool, specialists get direct access to your machine control system via remote control and can help you quickly and easily. An encrypted VPN connection certified to ISO 27001 between the specialists and your machine control system provides the necessary cyber security. Our remote maintenance tool is also ready for use even without a functioning power supply thanks to an optional battery pack. Therefore, there's nothing standing in the way of professional remote diagnostics and remote maintenance.

Our modular remote maintenance solution is available in various versions. Choose the model that best suits your individual situation. Whether it's with a USB, Ethernet or direct connection to sensors, we're happy to advise you.

HYDAC Remote Service Case

Technical data

  • Supply voltage: 12 … 24 V DC +/- 20%
  • Power consumption: approx. 30 W
  • Ambient temperature: -20 … 70°C
  • Air humidity: 10 … 95%, non-condensing
  • Protection class (open): IP 20
  • Protection class (closed): IP 65
  • Weight: 10 kg

HYDAC Remote Service Case plus

Technical data

  • Supply voltage: 12 … 24 V DC +/- 20%
  • Power consumption: approx. 68 W
  • Ambient temperature: -20 … 70°C
  • Air humidity: 10 … 95%, non-condensing
  • Protection class (open & closed): IP 65
  • Weight: 10.5 kg
  • Connections:
    • Sensors: Channel A … H (M12x1); Channel I … J (M12x1)
    • Controllers/modules: up to 2 USB sockets, type A; up to 2 RJ45 sockets

Your advantages Remote machine maintenance made easy with HYDAC

Save travel expenses and downtime costs with remote service from HYDAC

Cost reductions

Saving on travel expenses and downtime costs ensures that the investment in HYDAC’s remote maintenance tool pays for itself after being used a few times.

Quick maintenance & service work due to the elimination of long travel times

Time savings

Eliminating long travel times means you get in touch with your dedicated specialist sooner and the remote monitoring service means problems are solved promptly.

Quick & targeted intervention thanks to remote maintenance

System availability

The HYDAC RSC / RSC+ allows for quick and targeted intervention and remote diagnostics, which reduces downtime and increases productivity.

Anywhere, any time – complete data transparency for your specialists thanks to the HYDAC RSC / RSC+

Data transparency

With the Remote Service Case plus, experts get access to all controller data, including all sensor data, which can easily be transferred to the HYDAC cloud.

Custom designs for your specific requirements

Flexibility

The modular design means our remote maintenance tool can be customised to meet your needs. USB, Ethernet or direct connection to sensors, it's all up to you.

FAQ

What is the difference between the HYDAC RSC and RSC+?

The Remote Service Case accesses the controller via Ethernet and the measuring instrument via USB. The Remote Service Case plus offers the same advantages as our standard version. With this version, up to ten sensor values can also be transferred to the HYDAC CMX cloud platform where our specialists can analyse them.

What components make up the HYDAC RSC?

What components make up the HYDAC RSC+?

Is it easy to start up the HYDAC RSC / RSC+?

Commissioning is quick and easy – our tool is ready for remote maintenance in just seven steps:
 

  1. Open the case
  2. Connect the antenna
  3. Connect the power supply
  4. Connect the Ethernet or USB
  5. Place the antenna to get the best possible reception
  6. Wait until the LED lights up
  7. Call your system or software specialist. Your specialists get access to the device and help you as if they were there on site.

Can I rent the HYDAC RSC / RSC+?

Of course you can also get our remote maintenance tool as a rental device – we always have devices available for this purpose. Contact us to receive your Remote Service Case or Remote Service Case plus quickly and easily.

Is the data transmission secure?

A VPN connection via mobile telephony (4G LTE), encrypted and certified to ISO 27001, to the Talk2M service portal provides protected data transfer between the controller and the service technician’s PC. Access to the customer's network is not required. This enables all security concerns to be eliminated.

Download product brochures Get to know our remote maintenance tools in detail and take a look at our in-depth brochures.

Get in touch with HYDAC

Contact our experts directly with your questions about the mobile plug & play remote maintenance tools – we look forward to hearing from you.

Contact us now

Explore more magazine articles

Hydraulics goes IO-Link

HYDAC EHCD control modules for hydraulic drives