Development, components, systems and service for all wind turbinesWind power expertise from a single source
From generators to gearboxes to power cables: with our many years of expertise in the wind energy sector, we provide you with innovative solutions for all the challenges relating to your wind turbine. And this isn't just with components and systems. We can even help you in the pre-development phase. With reliable services even after commissioning.
Development partnership
Achieving great things together! HYDAC has been a reliable and innovative partner in the wind power industry for over 25 years. Represented worldwide and yet local, on-site support – we work with you to rise to your individual challenge and develop your tailor-made solution from the component right up to the system. Work with us to increase the efficiency and reliability of your wind turbine – contact us now!
Development partnership for wind turbines: our product solutions
Combined systems from HYDAC
The best of all worlds, combined with our expert knowledge of our in-house components: with our experience, we're able to efficiently combine different components and optimise the positioning of individual modules. Whether it's combining components for a cooling circuit for generator, inverter and gearbox cooling, a space-saving solution for gearbox lubrication, water cooling or hydraulic power packs for brake and pitch.
HYDAC generator cooling
- Air-air cooling systems for generator cooling in wind turbines
- Project-specific design in the multi-megawatt range
- Offshore application: separating salty air from generator cooling air circuits
- Special coating to protect against corrosion
- Easy maintenance
- Air-air cooling is the most reliable and sustainable method for offshore wind turbines
HYDAC Cold Plates
Cold plates are used wherever electronic components operate at high power and need to be cooled efficiently, e.g. for cooling IGBTs in inverters or ceramic brake resistors during wind turbine shutdown. Thanks to our expertise in fluid cooling, the impact of real, customer-specific installation situations on cooling performance can be investigated, allowing the cold plate to be optimised accordingly.
HYDAC integrated filter block solution + MCS
With over 25 years of experience in wind power, HYDAC develops modular filtration solutions with integrated components such as valves, bypasses and optional sensors. Sustainably save on pipework with our integrated filter block solution.
System availability
Thermal stress and contamination take a toll on components and systems in the long term. We use our experience to present you with solutions for increasing your wind turbine's availability and service life – with intelligent sensors for monitoring and analysing your data. This means that wear processes in gearbox and bearing lubrication systems, for example, are recognised at an early stage and serious consequential damage is avoided.
System availability in wind turbines: our product solutions
HYDAC oil system with a cooler and NF filter
Rely on our many years of experience to optimise your gearbox cooling and lubrication. In addition to our modular system, we also offer custom applications. We work with you to develop the best solution for your requirements.
HYDAC water-glycol circuit
Wind turbines in particular require expert inverter cooling and generator cooling. Rely on our experience in cooling and our worldwide expertise. Our low-maintenance systems are your ideal partner for temperature control in your fluid-cooled system.
HYDAC hydraulic power unit HPU
Work with our engineers to develop hydraulic power units for your requirements such as brake, pitch and other applications. As experts in wind power, we understand the challenges in your industry. At the same time, we're also able to offer extensive expertise in hydraulic applications.
HYDAC piston accumulators
Discover the benefits of our wide range of piston accumulators with lower gas losses. Our stable systems require less maintenance and servicing and have a longer service life, which enables costs to be reduced. Find out more now!
HYDAC Metallic Contamination Sensor
The HYDAC Metallic Contamination Sensor is used to detect metallic solid particle contamination in lubrication fluids. Detect damage to your gearbox early on and avoid costly system failures – also suitable for retrofitting.
HYDAC filter element BN4HX
The 2-stage element from HYDAC ensures that only filtered oil reaches your wind turbine's lubrication system, even when the bypass valve is open – thanks to the integrated protective filter. Increase the availability and reliability of your wind turbine with our BN4HX premium element.
CO1 compact power units
Our compact electro-hydraulic supply units for three-phase power supplies are ideal for energy-efficient intermittent and short-time operation. They are perfect for stationary applications such as braking and locking functions in wind turbines. As they can be flexibly equipped with cartridge valves and expanded with control blocks or function modules, they offer a high degree of flexibility.
HYDAC mounting solutions
- HY-ROFLEX – for the secure and permanent fastening of large cables. Easy installation and interchangeability of up to 60 cables with an innovative system to protect the cable insulation.
- HY-ROS - for mounting tanks or components of different shapes and materials, along with pipes, hoses, cables, sensors, switches and/or all other parts, the HY-ROS range from HYDAC supplies the right solutions for all kinds of applications.
Sustainability
Reduce, reuse, recycle – save energy and reduce costs sustainably by up to 30 % with HYDAC. Extend your fluid service lives and reduce your maintenance visits thanks to our innovative solutions. HYDAC helps you to use your resources in the best way possible and prepare the components and systems in your wind turbine.
Sustainability in wind turbines: our product solutions
HYDAC fluid sensors and oil condition sensors
Many parameters can be measured with online oil condition monitoring: solid contamination, wear particles, water, temperature, dielectric constant and electrical conductivity. Sustainably optimise your wind turbine maintenance processes with fluid sensors or ready-to-connect monitoring solutions.
NF Extension Kit for HYDAC gear oil filters
The NF1310 (left) becomes the NF2210 (right): increase the filter size of the series filters installed in your system. With our NF Extension Kit – consisting of a filter tube, new seals and a larger filter element – you can sustainably reduce filter changes, service times and filter costs. Start benefitting from longer service lives now!
HYDAC GBX+ cooler
More efficient, lower-waste and more sustainable – save CapEx and OpEx expenditures with our optimised gear oil cooler! With a reduced weight, lower oil volume and minimal energy consumption, our GBX+ cooler makes an important contribution to optimising system operation.
HYDAC main bearing lubrication
HYDAC helps you to lubricate your main bearing efficiently. A longer service life can be achieved by constantly cleaning the lubricant compared to lubricating with grease. Work with us to find the best solution for you!
Valves with digital electronics
HYDAC valves with digital electronics and integrated sensors increase your wind turbine's efficiency. As well as being easy to commission and service using HYDAC's own software, the intelligent components now also monitor their status and report faults and maintenance requirements at an early stage while regulating the energy balance. This doesn't just save time. It also saves costs.
Service, spare parts management & test bench technology
As a reliable service partner with our own global presence, we help you maintain your wind turbine with spare parts and work with you to explore the potential for upgrades with premium components.
Take a look at our product range for yourself: as a full-range supplier, HYDAC supports you with high-quality filter elements and specialised service tools – top quality and a long service life are guaranteed. Reduce the frequency of maintenance visits and the costs for your wind turbine!
Service, spare parts management & test bench technology for wind turbines: our product solutions
HYDAC condition monitoring
Would you like to check the condition of oil after maintenance work, replacing major components or commissioning your system? Our specialised service tools reliably determine and document oil cleanliness – ideal for use in wind turbines.
HYDAC filter elements
Rely on our premium filter elements with tried-and-tested element technology and quality protection for reliable operation of your wind turbine. An extensive product range awaits you, such as Trimicron for bypass flow. Find out more about our Betterfit filter elements for housings from different manufacturers.
HYDAC charging and testing units for accumulators
To ensure your wind turbine's safety and availability, you can test and charge your bladder, piston and diaphragm accumulators yourself using the FPU. Contact us for further service tools such as filling pumps for water-glycol systems.
More information on charging and testing units for hydraulic accumulators
HYDAC fluid conditioning systems
Whether it's for permanent installation in your system or for use as a compact service unit: HYDAC offers you a wide range of fluid conditioning products for separating solid contamination and water. Discover the benefits of equipping fluid conditioning units with smart measurement technology.
HYDAC test bench technology
Whether you need advice, test field equipment or complete test benches – HYDAC is your contact for test bench technology for wind power. With our extensive expertise, we help you operate your components and systems safely.
Zero-emission hydrogen production through wind power
We believe that the perfect symbiosis of wind power and hydrogen will jointly shape a sustainable energy transition. Modern electrolysis processes can be used to convert surplus wind energy into green hydrogen and store it for flexible use. HYDAC is by your side as a reliable expert in alternative energy sources.