Increased safety & flexibility: with HYDAC camera systems for mobile machines
Reduce development costs while increasing your machine efficiency
Assistance systems are crucial for the efficiency and safety of modern mobile machines. And with a future-proof system architecture, you can easily integrate new technologies, implement new functions and increase your machine performance step by step. HYDAC can help you with this and offers you tailor-made solutions that combine systems, components and expertise. Our digital camera systems extend the field of vision of your machines while enabling the integration of intelligent assistance functions that optimise your work processes. Find out more about the benefits of our innovative driver assistance systems.
Whether it's a catalogue product or a custom solutionTalk to us about your camera-based assistance system
Cameras, HMIs and applications, standardised or tailored to your machine: HYDAC is at your side as a reliable development partner. We develop both standardised and custom camera systems and driver assistance systems that can be flexibly adapted to your machine and its tasks.
Talk to our experts about your camera monitor system now.
Camera-based assistance systems for mobile machines – our components for your solutions
Optimise your machine performance with systems, components and expertise from HYDAC. In addition to closed camera monitor systems, we also offer components and solution modules that can be flexibly combined to create custom camera systems for construction machines, agricultural machines and other mobile machines.
Developing these types of systems can often be complex. With our expertise and support, we enable you to implement them efficiently and, above all, in a targeted manner. This allows you to gradually introduce new camera-based functions. This means that your machine is already equipped for the technologies of tomorrow, helping you meet the constantly changing market requirements.
For your rapid success: system modules and solution modules for a wide range of functionalitiesFind the right camera system for your task and application with HYDAC
Whether it's a camera system or an assistance system for a construction machine, agricultural machine or forestry machine: mobile machines are just as varied as your requirements and applications – which is why HYDAC offers a wide range of systems and solutions. This means that you can rely on a custom solution for your requirements. Take a look at our various system examples now.
Field of vision extension and mirror replacement
Simply adapt our systems for field of vision extension to the needs and special features of your machine – so that you can fulfil your customer's wishes as well as legal requirements such as ECE R46 (mirror replacement) or StVZO §35b paragraph 2 (cross traffic).
Discover more use cases.
Plug & Play camera display networks
For a flexible camera network
Utilise the advantages of Ethernet and network your entire machine fleet. Because thanks to Ethernet technology, you can connect any number of cameras with any number of HMIs to form a network. For example, you can network cameras on attachments with the towing vehicle or transfer image data from machine to machine.
Dynamic lane display and overlays
See more, understand more
Our camera monitor system functionality goes beyond mere imaging. By overlaying helpful additional information, such as a lane, reference lines or changing patterns, you get a more comprehensive picture of your processes. This allows you to recognise potential risks at an early stage and increase your machine efficiency.
All-round vision
Optimised views for maximum efficiency
Function blocks from HYDAC can combine several video streams into a single, high-resolution image. This enables a 360° view of your machine and helps you to quickly recognise potential obstacles and hazards.
Dynamic image adjustment and contextual camera views
Custom image adjustment for every situation
Easily customise the camera image of your HYDAC driver assistance system to your specific requirements. Whether you are zooming, changing the viewing angle or switching to the top view – our technology ensures an optimum view that dynamically adapts to the vehicle speed, gear and other parameters.
Video & image to cloud and event loggers
Transparent documentation of events
Upgrade your machine to a black box with an acceleration sensor. The digital HYDAC camera systems enable you to record image data that provides valuable information in the event of an accident. Whether it's individual images or a continuous video – you have all the evidence at your fingertips.
The HVT 1100 digital Ethernet camera: the key to a wide range of system approaches and solution approaches
With a latest-generation image sensor and processor, the HVT 1100 digital Ethernet camera allows you to reliably monitor your work processes.
- Latest-generation HDR image sensor (1.3 MP) for outstanding performance, even in poor lighting conditions
- Compatible with almost all monitor types thanks to an Ethernet interface, RTP and AVB protocol, MJPEG and H.264 compression and ISO 17215 support
- Simple electrical and mechanical integration
- IP6K9K, meets the standard environmental and EMC requirements for mobile machines
- Options:
- Field of vision (lense): 180° / 120° / 90° / 60° / 30°
- Interface protocol: 100Base-TX (Industrial Ethernet) or 100Base-T1 (BroadR-Reach)
- Plug connector variants possible on request
- Custom firmware possible
Find out more about all the technical data in our product catalogue.
Additional components for high-performance digital camera systems
HYDAC/TTControl Displays Vision 3
Vision 3 is a state-of-the-art user interface designed for use in complex vehicle systems. Its robust design and intuitive user interface enable efficient control and monitoring even in challenging environments. The integrated high-performance electronics ensure fast data processing and flexible customisation to individual requirements.
HYDAC/TTControl Ethernet switches
The HYDAC/TTControl Ethernet switches are tailored for use in mobile machines, which are increasingly reliant on high-performance networks. In contrast to the classic CAN bus, our switches offer the necessary bandwidth for transmitting large amounts of data from modern sensors. Easily connect a large number of cameras and other devices and benefit from a flexible and future-proof network structure.
HYDAC/TTControl Connectivity
Quickly and easily connect your vehicle to your favourite cloud service: our connectivity solutions suitable for use worldwide offer you the right plug-and-play solution, from simple monitoring of your machine data to advanced use cases – without any programming effort. You too can rely on wireless connectivity with robust WLAN and Bluetooth functions or a 4G variant.
HYDAC/TTControl Fusion
Integration of artificial intelligence and machine learning: the modern multi-interface edge computing platform Fusion offers you a wide range of possibilities – whether it's image processing, an operating unit or a gateway to the cloud. Thanks to a high computing power and an integrated AI accelerator, you can control a large number of monitors simultaneously.
HYDAC MATCH software development
The TÜV-certified MATCH software suite helps you efficiently develop and maintain control software for your mobile machines. The intuitive modules allow you to create user-friendly user interfaces quickly and easily.