HYDAC mounting technology – at home in virtually every industry
Your manufacturer of band straps, pipe mounts, hose mounts & cable mounts
Is all mounting technology created equal? Not always: HYDAC offers more than just first-class quality. We rely on fully automated, in-house production. For us, this means a “Made in Germany” promise. Your advantages are plain to see. We deliver quickly and drive forward custom developments in the shortest possible time frame. With our innovative R&D team, we develop tailor-made solutions which can also be adapted to your individual challenge. Or would you prefer our standard solution optimised for installation? Discover our systems now and put us to the test!
A solution that does what it promises: HYDAC mounting technology
State-of-the-art technology and rapid communication between development and sales: rely on HYDAC to keep your components securely mounted.
Standardised & tailor-made mounting technology produced in-houseFrom coils to bands. From granules to the complete clamp.
Do you need economical, durable and easy-to-install mounting technology? HYDAC offers everything you require – in the highest quality. We work closely with development, production and customers right from the start. From the first sample production to fully automated series production. Our band straps mount large-volume containers of any shape. And our clamps secure any line. Add-on products associated with these complete our range. Space-saving, vibration-damping and shock-absorbing – you can count on our reliable pipe, hose and cable mounts.
What sets us apartYour expert in band straps, pipe mounts, hose mounts & cable mounts
- Proven to be safe: we understand customer-specific requirements and live and breathe efficient solutions. This is also evidenced by our certifications. Check the specific requirements in your industry.
- Flexible: when it comes to 'rapid prototyping', we implement custom solutions in the shortest possible time frame thanks to our in-house, fully automated production. Our interdisciplinary team will support you with this with intelligent solutions and modern tools.
- Easy-to-install: save time during setup – with hinged quick release closure systems that simplify assembly. Are you planning a retrofit? Then you can benefit from our easy-to-install mounting solutions.
Highlights & industries Custom-fit HYDAC band straps as well as cable, hose & and pipe mounts – for your industry
Hydrogen
Our HY-ROS H2 Mount kit provides a variety of components for securely mounting hydrogen tanks to vehicles. With a compensation layer or spring system and with an integrated TPRD sensor or neck mount mounting type – the HYDAC kit covers all standard Type IV container diameters, which means that it can be perfectly adapted to your requirements.
Our innovative, sensor-based HY-ROS H2 Mount Smart band strap also enables the tank mount to be reliably monitored in real time. The preventive approach, comparable to a tyre pressure monitoring system, provides continuous data on the condition and integrity of the mounting solution, allowing any deviations to be detected at an early stage and appropriate measures to be introduced.
Rail technology
Compressed air reservoirs, monitoring cameras, cables, fire extinguishers, supply lines and pneumatic lines. In trains, there are a number of applications requiring professional mounting. HYDAC offers a solution for all of these:
- Materials compliant with international fire protection standards, DIN EN 45545 or NFPA 130
- Weight-optimised, easy-to-install, vibration-absorbing and noise-absorbing
- Wide range of variants and combination options
- Additional safety for standard clamps according to DIN 3015 thanks to the use of formed weld plates
Automotive
Successfully certified to IATF 16949, we're your reliable partner for mounting technology in the automotive industry. With 20 years of experience as a Tier 1 supplier and fully automated production, you can benefit from our wide range of HY-ROS mounting solutions:
- Compressed air reservoirs (brakes)
- Hydrogen tanks (Type I-IV)
- Gas tanks (CNG)
- Cylinders and accumulators
- Tanks for diesel, LPG, water and AdBlue
- Mounts for objects such as batteries, fire extinguishers and many other items
- Exhaust systems for diesel particle filters, SCR and catalytic converters
- Mounts for heat shields and stone chip protection
Electrified vehicles
HYDAC cable management systems offer a safe and efficient solution for securing high-voltage cables in electrified vehicles. The flexible mounts are suitable for cables with different diameters and ensure a stable hold thanks to their simple installation process.
They precisely maintain the distances within cable trays while offering protection against moisture and short circuits. They also enable optimum tolerance compensation, which helps to extend the cable service life. For increased safety, the systems are also available in an orange signal colour to clearly identify the high-voltage trays.
High-rise buildings, wind power, satellite technology
Whether it's high-rise buildings, wind turbines or satellites – cables need to be professionally mounted wherever they are and HY-Roflex is the perfect solution for this. With our modular system and wide range of mounting elements, we can implement custom solutions at short notice. All components can be combined and modified according to your requirements.
Advantages of an efficient large cable mount
- Cables can be replaced very quickly
- Quick & easy installation thanks to clear cable routing
- FFlexible for power cables
- Cable insulation protection & short circuit resistance, reduced risk of fire
- Short time to market for custom solutions