Optimize your electrified machine's efficiency with smart HYDAC compact power units
In discussions about successful mobile machine electrification, one important factor often remains hidden: an optimized electro-hydraulic supply for the working hydraulics. HYDAC has developed the HYDAC EcoPack—a modular system for compact power units—specially for these requirements. It allows you to optimize your electric machine's efficiency and use the new level of freedom provided by speed variability to supply your hydraulics with energy as required. Read on to find out how you too can quickly and easily experience the benefits of our pre-developed customer solutions and application-specific hydraulic power units.
The all-round carefree package for your electrification: HYDAC hydraulic power units with application software
Anyone who relies on an efficient and optimized electrohydraulic supply for the working hydraulics in emission-free machines saves energy, reduces disruptive noise, and cuts development times. With the HYDAC EcoPack variable-speed compact power unit, we offer you a standalone solution that efficiently supplies your hydraulic system. Download all the information on the HYDAC EcoPack now.
Energy efficiency Maximum machine operating times thanks to coordinated components
The EU's CO2 footprint is to be significantly reduced by 2030—which will increase the demand for emission-free machines. But to drive the various main and auxiliary hydraulic functions with high power density even without a combustion engine, electrohydraulic power units are required. When designing these power units, the focus is on energy efficiency. From efficient synchronous motor technology to the optimization of hydraulics—e.g. with clever pump strategies—throttling losses can be avoided and energy can be saved.
High modularity Custom system solutions with coordinated components
The HYDAC EcoPack always looks different. Because it's exactly how your machine's specific application needs it to be. From different voltage levels, motor technologies, and water or air cooling to different pump designs and compact function control blocks. Rely on HYDAC's many years of experience: our compact power units from the EcoPack product family offer you a custom system solution based on coordinated components.
Our solution in detail: variable-speed electrohydraulic compact power unitsLet's talk about working hydraulics: how electrified machines can use energy efficiently
HYDAC compact power units supply various main and auxiliary functions, such as sweeping or steering in electrified municipal machines, with hydraulic energy. In addition to the motor and the inverter, which converts the direct current from the battery into alternating current and controls the motor, a significant proportion is accounted for by both the pump and custom function control blocks, which are directly flange-mounted to the unit or positioned anywhere in the machine as a separate control block.
You can largely avoid throttling losses by splitting different pressure levels using double or triple pumps. With this saved energy, you can extend your emission-free machine's operating time or design a smaller battery.
Discover the HYDAC EcoPack standard modular power unit
Our compact power units in the EcoPack series are based on the broad HYDAC product range, which is scalable in size and modular in design thanks to standardized interfaces. Our experts support you from the planning phase through to the integration. This means that you too can find the right solution for your specific electrification project, which will consist of the following:
- efficient synchronous motor technology with a matching inverter to control the motor with air cooling or optional water cooling
- Low-voltage ranges from 48 - 96 V and high-voltage ranges up to 420 V, other voltages on request
- Up to 31 kW nominal power and peak power up to just above 50 kW
- Noise-optimized pumps in a single, double, or triple pump design
- Hydraulic control flexibly integrated into control blocks, coupled with the right pump or a decentralized control block
EcoPack+: the upgrade for variable-speed demand-based flow control with application softwareOur HYDAC VSPC application software—Variable Speed Pump Control—is the perfect addition to our compact power units in the EcoPack series
As a user, you no longer have to worry about the operating strategy. While the variable displacement pump has previously been used for the demand-based hydraulic supply in applications with combustion engines, speed variability offers new possibilities. Use the new level of freedom provided by variable-speed demand-based flow control to supply your hydraulic system as efficiently as possible. An additional advantage is the reduced noise emissions, as the operating strategy couples the drive speed to the consumer's flow rate requirements.
Mastering complexity and reducing development workWith pre-validated plug-and-play systems, you can get up and running in just a few steps
The EcoPack+ needs nothing more than a release signal from you! No programming knowledge is required. Use our pre-validated function modules to benefit from the application software's extensive functions, which are essential for power unit operation. You also don't have to worry about efficient operation or the open-loop and closed-loop control of your HYDAC hydraulic power unit. In addition to closed-loop demand-based flow control, the application software offers you further functions such as a soft start and soft stop function and integrated power and error management.
EcoSwitch: the alternative for machines without the option of speed variability
How to increase machine efficiency independently of the drive
In many mobile machines, the possibility of regulating the speed of the drives is limited or the speed is coupled to another drive, e.g. a traction drive—in these cases, infinitely variable adjustment of the pump speed is often not feasible and the use of a variable displacement pump is not economical.
The HYDAC EcoSwitch offers an innovative solution for precisely these applications. Instead of continuously adjusting the pump speed to the changing demand, the EcoSwitch optimizes the operation of the hydraulic pump through intelligent switching. Our solution uses a double pump—when the hydraulic flow rate requirement drops, the EcoSwitch switches one pump stage to depressurized circulation. If the flow rate requirement increases again, the pump stage is switched back to the system. This avoids unnecessary energy losses and increases the efficiency of the entire system.
Find out more about our HYDAC EcoSwitch now: download our technical article.
The advantages of HYDAC compact power units for electrified machines at a glance
FAQ
What IP protection rating does the EcoPack have?
Its IP rating is IP65 in accordance with DIN EN 60529 or IP6K9K in accordance with ISO 20653.
What BUS communication options are there?
Standard CANopen (SAE J1939 on request)
What noise level does the EcoPack have?
Taking your application into account, we're able to offer a wide range of noise-optimized pumps. Depending on the pressure level and speed, we can reduce sound pressure level measurements by up to 20%. This corresponds to a perceived sound reduction of up to 75%.
When should I opt for an EcoPack and when should I choose the EcoPack+?
The HYDAC EcoPack gives you full flexibility when it comes to implementing your operating strategy (e.g. setting a fixed speed depending on the function, splitting pressure levels with multiple pump solutions in conjunction with custom control blocks). The EcoPack+ sees us continue our easy-to-use principle, with the operating strategy for speed control included, not forgetting power management and error management.
What does the “+” in EcoPack+ stand for?
The hardware (inverter, motor, and pumps) is from the EcoPack product range and features an added control unit with application software for speed control. The “+” stands for the application software, which offers additional features—such as variable-speed demand-based flow control.
What efficiency increases does the EcoPack+ offer?
The energy savings achieved through the variable-speed demand-based flow control depend on many factors, ranging from the machine to the particular load spectrum. As part of the testing of a modified test machine—a tractor (with a power of approx. 55 kW and weight of approx. 3.75t) where the hydrostatic steering system was supplied by the EcoPack+—hydraulic energy savings of up to 80% were measured compared to a fixed displacement pump driven by a diesel engine.
How does the efficiency of the EcoPack+ rate in comparison to a unit with a load-sensing variable displacement pump?
In general, the EcoPack+ achieves higher efficiency, especially in standby mode and in the moderate flow rate range. In applications with a high flow rate requirement, the systems are on an equal footing. Efficiency depends on many factors, however, such as drive speed.
How does the noise level of the EcoPack+ rate?
In general, the EcoPack+ has a very low noise level, as the speed is coupled with the hydraulic system's flow rate requirements, i.e. the speed increases with increasing flow rate requirements and so too does the noise level. If noise is a key element, a SuperSilent pump can be designed.
What supply voltage does the EcoPack+ need?
Since the hardware comes from the EcoPack series, it can cover a further range of 48 - 96 V and, in high-voltage ranges, up to a nominal voltage of 420 V. The control unit for the application software is supplied via the 12 or 24 V on-board electrical system.
What communication does the EcoPack+ use?
The SAE J1939 protocol is used for CAN communication between the vehicle control unit and the EcoPack+.
What is CAN communication needed for?
The EcoPack+ primarily receives a release signal via CAN communication. In addition, the EcoPack+ sends status messages about the operating mode as well as operating data (e.g. speed) to the vehicle control unit. It is also possible to dynamically adjust the current limits of the power unit during operation—e.g. if the battery management system (BMS) limits the withdrawal current. The dynamic current limits are also sent to the EcoPack+ via CAN.
Is CAN communication mandatory?
No, CAN communication is not mandatory. The release signal can also be sent via an analog signal.
What signals does the EcoPack+ need?
The EcoPack+ essentially only needs a release signal, which is either sent to the EcoPack+ via CAN communication or alternatively via an analog signal. If desired, the customer can adjust the current limits dynamically.
What does the EcoPack+ application software do?
The main task of the application software is to control the speed of the power unit in a closed circuit. The variable-speed demand-based flow control is based on a hydraulic load-sensing signal. Like a variable displacement pump, the EcoPack+ adjusts the flow conveyed to suit the needs of the hydraulic system, but by changing the rotational speed rather than changing the displacement volume (as with the variable displacement pump). In addition, the application software helps with the machine's power management by allowing the current limits to be adjusted according to the situation. The application software is also used to control release and error management.
How is the speed of the EcoPack+ controlled?
The speed of the EcoPack+ is not controlled by inputting a set speed. In fact, the speed is regulated in a closed control loop depending on the situational flow rate requirement. Demand is confirmed via a hydraulic load-sensing signal. The advantage of this is that no additional sensors are required in the hydraulic system.