Hydraulic division Let’s Build Your System

Maximize efficiency, reliability, and performance!

New additions to the HYDAC product line bring big benefits to proportional load holding applications, especially those used as part of a load-sensing circuit.​

​Our new 5-way proportional direction control with LS output, pressure compensator with built in relief, and counterbalance valves all play a pivotal role in ensuring seamless control, optimal pressure regulation, and enhanced safety in these diverse applications.

3 min

News

A valve for every application! HYDAC is your partner for mobile solutions

Contact Us Now

HYDAC System Solutions

In hydraulic systems, the synergy of three vital valves – proportional directional valve, pressure compensator, and counterbalance valve – coordinates seamless fluid control. ​

Collectively, these valves create an elegant solution for managing fluid flow, pressure stability, and load control. Their combined features ensure optimal system performance, reduced wear and tear, and an elevated level of operational safety, underscoring their indispensable role in the intricate world of hydraulic machinery.

PWK10JV – proportional directional
control and load sense, all in one

The PWK10JV, with its integrated load sensing capability, automatically communicates the LS signal so the appropriate response to varying loads is met. This feature ensures that the system allocates the right amount of hydraulic power precisely where and when needed, optimizing efficiency and reducing energy waste.​

By integrating the load sense function into the valve itself, it is no longer necessary to install a shuttle valve to communicate the load pressure back to the compensator.

DW10ZD – a pressure compensator and relief valve combined into one valve

The DW10ZD pressure compensator is a bypass style compensator that we added a relief function to. This means it will help the proportional directional valve achieve consistent performance under varying load conditions, while simultaneously functioning as the system relief valve. This saves valuable space within the manifold and reduces installation time.

Counterbalance Valves​

Discover our extended range of counterbalance valves, now available in T-11A, T-2A, and T-17A cavities. Used appropriately, these valves prevents load overrunning and backflow by maintaining a specified pressure balance, thereby averting potential disruptions and bolstering safety.​

Available in several flow capacities, pilot ratios, and configurations, we have many options to help tune your system and achieve optimum performance.

Your advantages at a glance

Reduced Installation Space

Reduced weight

Weight Reduction

Function Integration

Reliability

Reliable Load Holding

Stability

Stable Load Lowering

Precision

Precision

Request advice from compact hydraulic experts

Contact Us Now