HYDAC Subsea Ball Valves
Small Bore Subsea Ball Valves: Experience proven performance and unwavering reliability with HYDAC's Subsea Ball Valves. Qualified to meet API6A PR2F and API17D standards, they excel in both temporary and permanent subsea applications due to their modular design. Engineered for enduring performance, our valves offer adaptable interfaces for fluid and gas control in a wide range of applications. Choose HYDAC for the ultimate subsea valve solution.
Read more about:
Temporary Subsea Valves:
Ideal for interventions, maintenance, and short-term projects requiring reliable fluid and gas control.
Permanent Subsea Valves:
Ensures robust and reliable fluid and gas control in long-term subsea installations, such as oil and gas production
State of the art:
- Compactness:
Ideal for confined installations.
- Reliability:
Minimized leak risks with fewer parts.
- Low Overall Cost:
Optimized for budget-friendly low torque electrical actuators.
GeneralHYDAC Subsea Ball Valves
Compact Design
- Suitable for installations with limited space.
- Robust and compact design.
Enhanced Reliability
- Fewer parts minimize potential leak points.
- Consistent performance and greater reliability.
Robust Performance
- Endures rigorous conditions.
- Operates seamlessly under maximum working pressure.
Standard Compliance
- Adheres to ISO and API standards.
- Ensures quality and compatibility.
Efficient Production
- Crafted from machined bar for fast production.
- High material availability reduces lead times.
Material Versatility
- Available in various material grades.
- Flexibility to meet project requirements.
Customizable Sealing
- Choose from nitrile, PTFE, PEEK, or metal sealing options.
- Tailor sealing properties to application needs.
Actuator Optimization
- Reduced torque demands allow downsized or optimized electrical actuators.
- Smaller, more economical actuators without compromising performance.
Modular Interface
- Seamless integration with operator control systems (ROVs, ACTUATORs, DIVER equipment).
- Enhances operational efficiency.
Conclusion:
Selecting HYDAC's subsea ball valves offers a reliable, compact, and compliant solution. Versatile customization options and efficient production contribute to project success.
Read more about:
Temporary Subsea Valves:
Ideal for interventions, maintenance, and short-term projects requiring reliable fluid and gas control.
Permanent Subsea Valves:
Ensures robust and reliable fluid and gas control in long-term subsea installations, such as oil and gas production