Fluid-Air Cooling Systems (FLKS)
Introducing the FLKS: A powerful cooling system designed for efficient cooling circuits with water-glycol or mineral oil. Compact, with a plastic tank, circulating pump, heat exchanger, and fan. Let's delve into the features and benefits of this innovative cooling solution.
FLKS Introducing the Fluid-Air Cooling System (FLKS)
Discover a compact cooling system designed for efficiency. With a plastic tank, circulating pump, heat exchanger, and fan, this system is perfect for water-glycol or mineral oil setups. Let's explore its features and benefits in detail.
Functions
The pump conveys the operating medium from the tank through the component that is to be cooled. The fluid absorbs heat from the component and then flows back to the heat exchanger, where it is returned to a cooler temperature by the air flowing from the installed fan.
Typical applications
- Liquid-Cooled drives
- Inverter Cooling
- Gearbox cooling and lubrication
- Bearing Cooling
- Tool Cooling
- Motor Spindles and Torque Motors
- Servo Motors and Linear Motors
Advantages
Product range Fluid- Air cooling systems
FLKS-2EC
The FLKS-2EC is a compact fluid / air cooling system with a plastic tank housing, integrated air duct, pump and variable-speed fan. This lightweight and robust design makes it suitable for diverse applications.
FLKS-8EC with speed control
The FLKS-8EC is a fluid/air cooling system with reversing pump, plastic tank, heat exchanger and variable speed fan. This FLKS was specially designed for high flow rates and high cooling capacities.