Get off to an emission-free start with the eKit48
In the fast lane from combustion engines to electrified machines: get to know our innovative eKit48 complete package and save valuable development time.
Electrification and the associated development process often take a lot of time: with a conventional V-model approach, the design process for the individual system packages in particular leads to a high use of resources and enormous investment costs. Because each individual component and its behaviour must be evaluated and tested in the system.
But when it comes to e-mobility in particular, innovative concepts need to be implemented quickly to achieve measurable progress in environmental protection.
To help you save valuable time to market, we have revolutionised this approach.
Our 48 V standard system eKit48 offers you pre-validated modules for your custom system configuration. Thanks to intelligent configuration strategies, you can integrate the system into your existing system architecture immediately. A wide range of applications can be covered with the modules: from individual power take-offs to the electrification of the entire machine.
Modular, standardised, compact: download the brochure now and learn about all the modules in our eKit48 in detail.