Our HY-ROS H<sub>2</sub> Mount kit for secure hydrogen tank mounting
1/5 HYDAC neck mount
• Installation space-optimised solution for tanks with a boss • For mounting containers of all sizes and diameters (200 – 750 mm) • Mounting solution unaffected by tank breathing • Patented solution with series validation • Modular system • Optional combined solution in combination with a band strap • Retrofits
2/5 HY-ROS H2 Mount Smart
Our "smart band strap" gives you constant feedback on the tank's mount (predictive maintenance). This means that any deviations can be detected at an early stage. The data supplied by the sensor can be evaluated in analogue or digital form. This makes it possible to monitor the tank mount's condition in real time over its entire service life.
3/5 HY-ROS H2 Mount Spring
• Mounting containers of all sizes and diameters (200 – 750 mm) • Variable band shape in terms of the length / width / thickness • Expansion compensation thanks to innovative solutions • For all mounting types (vertical or horizontal to the direction of travel, in other words, suspended, on its side or upright) and mounting locations (e.g.: behind the driver's cab, on the roof, on the side of the vehicle etc.) • Retrofits
4/5 HY-ROS band strap with TPRD and pipe mount
The HYDAC H2 Mount kit has the option of perfectly positioning/flexibly attaching an additional TPRD sensor and/or its pipework in an addition to the existing mount (neck mount or band strap solution). Also available as a retrofit.
5/5 HY-ROS band strap with elastomer layer
• Mounting containers of all sizes and diameters (200 – 750 mm) • Variable band shape in terms of the length / width / thickness • Expansion compensation thanks to innovative solutions • For all mounting types (vertical or horizontal to the direction of travel, in other words, suspended, on its side or upright) and mounting locations (e.g.: behind the driver's cab, on the roof, on the side of the vehicle etc.) • Retrofits