Filter systems

FluidMonitoring Software FluMoS light

The FluidMonitoring Software FluMoS Light is a software for reading in, displaying and editing data from HYDAC fluid sensors. It enables the simultaneous connection of 3 sensors.

FluMoS Light can be used in conjunction with the latest generation of HSI interface sensors (CS 1000, FCU 1000, MCS 1000, AS 1000, FMM, HYDACLab®) and the sensors without HSI interface (CS 2000, FCU 2000, FCU 8000).

The FluMoS Light software is used for:

  • Online display of measured values on the PC in table and graphic formats
  • Saving of log files to the hard drive
  • Depiction of log files from hard drive/floppy disk and backup as graphics file
  • Processing of saved log files, e.g. with Microsoft Excel

 Fields of application:

  • Remote monitoring of the sensor measurement values
  • Condition-based maintenance 

Download FluMoS light

FluidMonitoring Software FluMoS mobile

HYDAC FluMoS Mobile for Android – your access to HYDAC’s FluidControl Units

Get your fluid condition monitoring measurement data on your Android device!
FluMoS Mobile is a tool for displaying and downloading measurement data from the FluidControl Unit FCU 1000 and the SensorMonitoring Unit SMU 1200 to your Android device.

FluMoS Mobile features

  • Displays current measurement values (solid particle contamination, water saturation and temperature) of your FluidControl Unit FCU 1000 in table format
  • Displays measurement value progress (solid particle contamination, water saturation and temperature) of your FluidControl Unit FCU 1000 in graphic format (one graphic per measurement channel)
  • Selective download of log files in .dat format from the internal memory of the FCU 1000 or SMU 1200 to your Android device
  • Online storage of measurement data on your Android device (possible with successor version)

You can easily forward the .dat files to other devices such as PCs via e-mail.
The files can then be processed in FluMoS.

Download FluMoS mobile

Function modules & programming aid ContaminationSensor CS 1000

We are offering the programming aid shown below to enable integration of the Contamination Sensor CS 1000 into Siemens controls S7-300 / S7-400. It is available free-of-charge as a download.

It consists of the function modules and programming instructions.


Funktionsbausteine CS1000 Siemens S7-300-400 DE

Function modules CS1000 Siemens S7-300-400 EN

Fluidtechnology

Embedded Board Configurator

The graphic software tool Embedded Board Configurator enables users to communicate with the on-board electronics (OBE) of HYDAC proportional valves and parametrise them.

Various values can be monitored in real time and internal parameters can be viewed and altered.

Furthermore, the software makes it possible to save and import parameters for rapid exchange and to reduce the system start-up time.

Download

Go to HYDAC proportional valves

System engineering

EHCD control module parameterisation software

Our parameterisation software can be used for the simple and rapid parameterisation of our digital control modules.

The main functions in brief:

  • Table-oriented parameter entry
  • Saving and loading of parameter sets
  • Monitor for displaying process data
  • 4-channel oscilloscope function with saving of data
  • Remote control function
  • Universal for all our digital EHCD control modules

The available parameters are read in when the connected module is identified and are visualised in the parameter table.

The export function can be used to export parameter sets from the PC to the module.

Offline mode makes it possible for the user to edit parameter sets on the PC and save them even if no module is connected.

The monitor function enables display of the process variables and the digital inputs and outputs, depending on the connected module.

With the integrated remote control function, the controller can be controlled directly and the transmission can be driven without higher-level control.

The parameterisation software can fundamentally be run on all Windows computers with Windows 2000/XP/7/10.

Download

KineSys

HYDAC Frequency Inverter – Cabinet Mounted HFI-CM

The powerful PC software HFI-CM-Startup (HYDAC frequency inverter – cabinet mounted) offers many ways to rapidly start up and optimise KineSys drive systems.

The dialogue-guided initial start-up with graphic support of drives considerably simplifies the configuration of the electromechanical or hydraulic system. The motor is parameterised by means of the electronic name plate.

A commissioning file can be used to perform serial start-ups. This results in significant time savings in series projects. The software is rounded off with practical and intuitive diagnostic instruments.

Download HFI-CM-Startup

HFICM CANopen.EDS

HFICM EtherCAT.xml

HFICM Profibus.GSD

HFICM Profinet.xml

HYDAC Frequency Inverter – Motor Mounted HFI-MM

The PC software HMM Start-Up (c) is highly user-friendly, thanks to its intuitive UI, making it the perfect interface to your drive system from HYDAC KineSys.

The software makes it possible to parameterise the electromechanical or hydraulic system quickly and straightforwardly. The integrated oscilloscope function can be used to visualise operating and measurement data and to check settings.
Automatic motor identification, default parameter settings and custom actual-value displays automate and speed up the initial start-up of the application.

Download HMM-Start-Up

HFIMM CANopen.eds

HFIMM EtherCAT.xml

HFIMM Profibus.gsd

HFIMM Profinet.xml

Electronics

HMG 4000 Firmware, Manual, USB Driver, PC-Software

HEWIN – the successor to our HMGWIN software with new functionalities

  • Configuration and display of HMG 4000 current measured values
  • Recording, visualisation, analysis and editing of HMG 4000 measurement data
  • Read, create and edit CAN symbol files for use in the HMG 4000 or in the CAN trace
  • CAN trace: read, display and store CAN messages
  • IO-Link trace: read, display and store IO-Link process data
  • Reading and parameterisation of HYDAC devices with CANopen, CAN SAE J1939 or IO-Link interface 
     

Download PC-Software HEWIN

HEWIN Quick Start Guide DE

HEWIN Quick Start Guide EN

 

The previous version HMGWin-2 is still available for download but is no longer supported.

Download HMGWin V04 Software DE/EN/FR

HMG 4000 Handbuch DE

HMG 4000 Manual EN

HMG 4000 Notice d'utilisation FR

 

Firmware HMG 4000

USB Driver HMG 4000

HMG 2500 / 30x0 PC-Software

This software is a convenient and simple package for analysing and archiving curves and logs which have been recorded using the HMG 2500 / 30x0, or for exporting the data for integration into other PC programs if required.

In addition it is also possible to operate the HMG 2500 / 30x0 directly from the computer. Basic settings can be made, and measurements can be started online and displayed directly on the PC screen in real time as measurement curves progress.

Download HMGWin V03 Software

HMGWIN3000 Handbuch DE

HMGWIN3000 User manual EN

HMGWIN3000 Note d'utilisation FR

CMWIN PC-Software

  • HYDAC CMWIN V03 software, compatible with the CMU 1000, is available for subsequent evaluation of the measured data on a PC.
  • The main component of the CMWIN V03 PC software is the CM Editor. This provides various tools and functions based on IEC 61131 for designing, integrating and testing user programs for the CMU 1000.
  • CMWIN also makes it possible to read out, configure and parameterise HYDAC condition monitoring sensors in combination with the HMG 510. 

Download CMWIN V03 software

CMWIN Handbuch DE

CMWIN User manual EN

CMWIN Note d'utilisation FR

HMG / CMU USB Driver

If a HYDAC measuring instrument is being connected with the PC for the first time, the required USB driver first needs to be installed.
The driver is also included on the CD-ROM contained in the scope of delivery.

HMG 3000

HE Virtual Comport Driver

HMG 2500, HMG 510, HMG 3010, CMU 1000
Windows 2000

CP210x VCP Win2K

HMG 2500, HMG 510, HMG 30x0, CMU 1000
Windows XP(SP2) / Vista / 7 / 10

CP210x VCP Win XP-S2K3/Vista/7/10

Updating a measuring instrument for use with USB 3.0

In the event that connection problems occur with a HYDAC measuring device (HMG 30X0, HMG 2500, CMU 1000) when connected to a PC via USB 3.0, you must update your driver.


Download USB3 Update

USB 3.0 Update Anleitung DE

USB 3.0 Update Instructions EN

ZBE P1-WIN PC-Software

For programming and parameterising programmable HYDAC pressure switches and HYDAC IO-Link sensors.

The ZBE P1-WIN PC software can only be used with the HYDAC ZBE P1 programming adapter.

Download ZBE P1-WIN PC-Software