Your expert for hydraulic presses & forming machines - at your side, worldwide
Hydraulic presses
Hydraulic presses impress with their variable nominal pressing force over the entire nominal stroke. This results in a variety of possible applications for this type of press. From the plastic press and hydroforming to presses for hot forming. With our extensive range of services and recognised expertise, we're your expert for presses and forming machines of all kinds worldwide.
Other forming machines
Whether its plate shears, bending or wire drawing machines - we can advise you on all kinds of hydraulic forming machines. We work with you to increase the degree of digitalisation of your press technology and use sustainable solutions to contribute to climate protection. As a full-service provider, we support you right from the initial idea to the commissioning at your customer's location.
Safe press control & drives
The safety of your presses and forming machines is HYDAC's top priority. Our control blocks and drive technology have been developed in line with the latest directives and standards. We are at your side to offer advice and consultation with our long-standing expertise, right from the initial idea to the commissioning process. There for you locally.
Safe press control & drives for hydraulic presses & forming machines: our product solutions
HYDAC KineSys variable-speed drive solution
The perfect symbiosis of hydraulics and electronics - thanks to the integrated control, the drive motor is switched on and controlled in a needs-based manner. This enables you to save up to 70% of the energy, depending on your press cycle. Maximum energy efficiency is guaranteed!
HYDAC press control to DIN EN ISO 16092-3
Get to know our press control blocks PSB and PSBH in the nominal sizes 6 to 32 - designed in line with the safety regulations of DIN EN ISO 16092-3. The hydraulic control system corresponds to performance level PLe according to DIN EN ISO 13849. We work with you to increase the safety level of your machines - even when retrofitting your existing machines.
HYDAC die cushion block
The die cushion blocks from HYDAC impress with their compact design and optimised hydraulic circuit safety concept according to DIN EN ISO 16092-3. Contact us now and make a consultation appointment with our experts.
HYDAC retrofit block
The HYDAC PSN retrofit block brings your old press back to the latest safety level as per DIN ISO 16092-3 with the lowest amount of effort and without significantly changing your machines. Contact us now.
HYDAC switch position-monitored valves
Direct/pilot operated and switch-position monitored valves are indispensable in press technology for meeting the applicable safety standards, such as DIN EN ISO 16092-3. Rely on our solutions for increased functional safety of your forming machines.
HYDAC hydraulic accumulators
Monitoring the pre-charge pressure on hydraulic accumulators is essential for ensuring complete forming of the component as well as high press availability. We help you to choose the optimal accumulator for your application - including the most efficient monitoring.
Actuator
In cylinder construction, we provide support with new integrative design concepts, sealing concepts and monitoring concepts through to sustainable cylinder paintwork. In the area of electromechanical drives, we support you with our drive and monitoring solutions for diverse forming tasks, such as clinching, press-fitting or embossing.
Actuators for hydraulic presses & forming machines: our product solutions
HYDAC hydraulic cylinders
With the optimal hydraulic cylinder, there is tremendous potential for savings. We develop and produce customer-specific solutions, regardless of the complexity of your forming machine. As part of this, we use the latest sealing and painting methods.
HYDAC electric cylinders - HEZ
Our electric cylinders with moderate power transmission and high dynamics help you to achieve energy-efficient and 'oil-free' operation of your presses. No matter whether you are designing conveyor belts, ejectors, a joining press or other ancillary axes, check out our HYDAC HEZ - it's worth your while. We are happy to offer you advice tailored to your application.
Thermal management & cooling strategies
Thermal management tailored to your application is the foundation for efficient operation of your hydraulic press. HYDAC helps you to adapt your cooling strategies to your needs, allowing you to save energy and costs. Achieve maximum design quality with our innovative air and cooling technologies.
Thermal management for hydraulic presses & forming machines: our product solutions
HYDAC power unit cooling
Optimal cooling and temperature control for your hydraulic power units increases the efficiency of your hydraulic system in the long term. Get to know our comprehensive range of cooling and temperature control systems - for a greater level of safety and energy efficiency in your hydraulic presses and forming machines.
Installation space optimisation for hydraulic presses
To improve the energy and resource efficiency of hydraulic presses, we rely on hydraulic tanks optimised to the installation space as well as a needs-based energy supply. Take advantage of our comprehensive product range. From the component to the system. We accompany you on the way to a more sustainable future.
Installation space optimisation for hydraulic presses: our product solutions
HYDAC Air-X filter technology
Sustainably protect the environment and spare your wallet - hydraulic tanks often take up too much valuable installation space in the head piece of the press. With the HYDAC Air-X solution, you reduce the tank size and therefore the oil volume required. This allows you to efficiently save steel structure costs for oil filling and in operation.
HYDAC simulation technology
How big does your hydraulic tank really need to be? Our experts are happy to advise you. No matter its whether simple or coupled numerical simulations, we can calculate the potential for optimising your hydraulic tank. Count on us!
HYDAC tank solution OxiStop OXS
With our solution, you can reduce your tank volume by up to 90%. This allows you to integrate the tank anywhere on your press. The service life of your oil and hydraulic components is also lengthened. Contact us for more information.
Digitalisation
From smart sensor systems and edge devices to our software developed in-house as a cloud solution or on-premise solution. We work with you to rise to the challenges of the future. You can always keep an eye on your data and make the right decisions early on with our hardware and software modules. Optimise your operating costs - contact us now!
Digitalisation for hydraulic presses & forming machines: our product solutions
HYDAC smart sensors
Efficient and reliable - you're in good hands with our extensive range of sensors. HYDAC has the right solution for every requirement. Plan ahead for the production and maintenance of your press plant.
HYDAC DATA+ Box
We'd like to present you with our edge computing solution for intelligent use of your existing data. Our edge device is perfect for your applications in press technology. Contact us now!
More information on the HYDAC DATA+ Box
HYDAC CMX suite
More transparency for your hydraulic press or forming machine - our module, consisting of hardware and software, is an important building block for the digitalisation of your presses. The HYDAC CMX Suite doesn't just visualise your data. It also shows you potential for optimisation and recommended actions to fix problems. Find out more!
Simulation technology
Unsure of whether your new press will withstand the structural change? We perform (coupled) simulations of hydraulic, mechanical and electrical systems for our customers to optimise the cycle time of their press, for example.
HYDAC pā-Guards for hydraulic accumulators
Whether it's a lack of pressing force or slowed cylinder speeds - HYDAC will help you with the fault-finding on your hydraulic accumulator. Our EDS 3400 monitors the pre-charge pressure from the oil side. Learn about the many advantages!
Our references
Optimising scrap baling presses with compact and efficient hydraulic power units
Optimising scrap baling presses with compact hydraulic power units. HYDAC ā Your partner for tailor-made hydraulic solutions in presses. Find out more
Read customer success storyOptimising briquetting presses with compact and efficient hydraulic power units
Optimising briquetting presses with compact and efficient hydraulic power units. HYDAC ā Your partner for tailor-made hydraulic solutions. Find out more.
Find out more now!