HYDAC proportional throttle valves for gravity lowering Your partner for expertise in valve technology for electric drives

Clever energy savings: as the trend toward electric drives in mobile machinery increases, so do the demands on hydraulic components. To achieve a long discharge time with a small battery, all consumers must have the highest level of efficiency. HYDAC relies on leaktight proportional throttle valves which enable energy-efficient gravity lowering. Our valves have stable functions and save energy when lowering loads. Find out now how you too can benefit from this clever solution.

Advanced HYDAC proportional throttle valves

Make gravity your friend! Contact our experts to find the right valve technology for the gravity lowering function in your fork lift truck, elevating work platform or telescopic handler now. We'll be able to provide you with valuable information on the specifications for your application.
 
Contact experts now

Increasing energy efficiency with electrificationUse HYDAC's expertise to increase the efficiency of electric drives with gravity lowering functions.

Always be a step ahead of the competition and optimise your hydraulic components with the right valve technology! Although electrification leads to progress, it also means high battery costs. With perfectly matched hydraulic components that meet the highest efficiency requirements, you can achieve a long discharge time with a small battery. The challenge is ensuring high handling rates with small pump sizes and minimising throttle losses in pipes and valves. With our valve solutions for gravity lowering systems (GLS), you can eliminate the disadvantages of counter balance valves prone to losses.

HYDAC valve technology is tailored to your requirementsUse gravity for electrification - save valuable energy with gravity lowering!

Whether it's fork lift trucks, elevating work platforms or telescopic handlers - with the right HYDAC proportional throttle valves, you can save valuable energy by no longer needing hydraulic power when lowering the load. Traditional lowering brake systems require the control pressure for the load holding valves to be applied to the supply side of the cylinder. This has a fundamental disadvantage: when lowering the load, a relatively higher energy input is required at the pump. But this is avoidable with the help of gravity and a gravity lowering system (GLS) which saves valuable energy. Use gravity in a targeted way for your applications and discover our reliable, precise and efficient valve technology, which is also suitable for systems with electric drives - our experts will be happy to support you in finding the right solution and specification.

The HYDAC solution: proportional throttle valves for systems with a gravity lowering functionPilot-operated leakproof proportional throttle valves from the PWS08Z to PWS16Z series

If you're looking for reliable, precise and efficient valve technology, then PWS08Z to PWS16Z proportional throttle valves from the PWS series are the perfect choice. Thanks to the additional soft shift option, the valves can be used not only as proportional throttle valves, but also as a soft on/off switching function, without the need for complex proportional control. Our leakproof proportional throttle valves enable operation without a pressure compensator thanks to their stable function even at high differential pressures. With nominal sizes of 8, 10, 12 and 16 and impressive flow rates of up to 200 l/min, the valves are very versatile. Whether it's for gentle connection and disconnection of consumers or precise regulation, the PWS08Z to PWS16Z throttle valves impress with their overlapping and fine control ranges at the poppet as well as with their optional damping orifice in the solenoid armature.

Trust in tried-and-tested technology and rely on the proportional throttle valves from the PWS08Z to PWS16Z series! These valves offer maximum efficiency and precision for electric drives and more.

Other HYDAC valve solutions for gravity lowering functions

If required, you will find further valve solutions listed below, which are also suitable for applications with a gravity lowering function, as well as others:

  • Leakproof pilot-operated proportional pressure relief valves
  • Thermal pressure limiting with the DB3E  
  • Thermal pressure limiting in combination with WS08ZRT directional poppet valves
  • Thermal pressure limiting in combination with PWS08ZRT or PWS10ZRT proportional directional poppet valves

Are you looking for additional valve solutions for the gravity lowering function in your electric drives? Don't lose any valuable time. Contact our experts now - we're happy to advise you!
 
Contact experts now

 

Your advantages at a glance With the proportional throttle valves from HYDAC

Wide-ranging valve expertise and application knowledge

Wide-ranging expertise in valves

HYDAC is your partner for expertise in tailor-made valve solutions thanks to many years of experience in the use of proportional throttle valves.

Reduction in installation space due to an optimised design

Optimised design

We place great emphasis on ease of integration, commissioning and reducing installation space – HYDAC proportional throttle valves are characterised by their extremely compact design and high power density.

Tailor-made function integration

A perfect fit

HYDAC's product range always ensures the ideal valve technology for countless functions and their requirements.

Our experts look forward to receiving your questions

HYDAC proportional throttle valves – your partner for expertise in valve technology for electrical drives

Arrange consultation

Additional magazine articles

Increase efficiency by using compact, pilot-operated proportional pressure control valves

Customer Success Story
| 3 min

HYDAC has the leakage-optimised solution for articulated dump trucks – find out more now!