Search results for: 'Cooling systems'
18
Results
in category
Products
Module
<table><tr><td>Previously a number of lower capacity cooling systems would be installed, but we are now able to unify this easily and reliably.<br /> A centralised water chiller is installed which can supply cold water to a number of smaller water/water passive coolers.<br /> Cooling water which is required for heat exchange at the condenser of the cooling system is normally provided by a mains water supply. A heat exchanger may be used if a mains water supply is not available. This is usually outdoors and releases energy into the environment.</td></tr></table>
Module
<table><tr><td>Battery thermal management systems (BTMS) ensure that the temperature inside the battery is kept in the optimal range. Additional functions can also be integrated to heat or cool the driver’s cab. A compact system for a controlled battery temperature and comfortable temperatures in the passenger compartment.<br /> • Battery performance is stabilised<br /> • The battery’s service life is preserved<br /> • Pleasant temperatures inside the cab<br /><br /> • Basic equipment<br /> • Cooling capacities from 5 to 10 kW<br /> • Ambient temperatures from -20 to +60°C<br /> • Voltage from 450 to 850 V DC + 24 V DC<br /> • Communication via CAN interface<br /> • Tilt and angle of inclination 30° as standard<br /> .<br /> • Design your own BTMS<br /> • Standard but with modular adjustment: put together options in the modular system<br /> • Flexible housing and connector adjustments<br /> • HYDAC know-how with in-house controller, including standard software<br /> • Use of a future-orientated refrigerant with very low global warming potential (GWP 4)<br /> • Cooling system with high safety of operation at angles of up to 45° and low and high ambient temperatures.</td></tr></table>
132.99637
Module
Efficient liquid cooling using ambient air with HYDAC liquid-to-air cooling systems<ul><li class="li-square">Compact and lightweight design thanks to the plastic tank housing</li><li class="li-square">Energy-efficient through optimized drives and direct dissipation of heat into the environment</li><li class="li-square">With speed-controlled fans to maintain the temperature of the operating medium at a fixed difference to the ambient temperature</li></ul>
20
Results
in category
Topics & Solutions
Explore more magazine articles Contact us now Reduce costly servicing with the HYDAC system solution Converter platforms are in greater demand than ever before. Why: the distance between wind parks and the coast is constantly increasing, because the ...
Constant temperature monitoring determines every aspect of day-to-day life: wherever movement and energy are involved, thermal management is the key to success. This is where you can rely on HYDAC's thermal management know-how – our efficient cooling ...
Electromechanical drive technology and a variable-speed hydraulic design offer pioneering solutions for the majority of your functions. Simple, efficient, economical: the team at HYDAC KineSys develops lean, tailor-made drive concepts. Reap the benef ...
More Magazine Articles on this Topic Contact us now All-in-One: HYDAC Combination Valve for Electronic Load-Sensing For thermal management in construction machines, hydraulic fan motors are installed that can provide precisely the cooling capacity t ...
Explore more magazine articles Are you looking for a partner to help you implement solutions that comply with standards? Thanks to the expertise and many years of experience of our trained employees, we are at your side. We can assist you in problem ...
Whether it’s a retrofit or a new development – we work with you to increase the productivity of your machine tools while improving your energy-efficiency and cost effectiveness. Find out everything you need to know about current trends, exciting even ...
Needs-based thermal management can sustainably increase the efficiency and service life of your mobile machine. As an expert in cooling and thermal management, HYDAC is able to offer comprehensive thermal management solutions – both for diesel and hy ...
Powerful, energy-efficient, durable. This describes the perfect battery cell. They are the driving force behind vehicle electrification as they have a significant impact on performance. From the battery cell to the complete battery system – find out ...
26
Results
in category
Downloads
Central cooling system Product info
Thermal Management
Cooling systems
Product information
English
(730 KB)
FWKS Fluid/Water Cooling Systems
Thermal Management
Cooling systems
Product brochure
not specified
English
(1.14 MB)
FLKS Fluid-Air Cooling Systems
Thermal Management
Cooling systems
Product brochure
not specified
English
(8.28 MB)
FLKS / FWKS / RFCS / HCC Fluid Cooling Systems
Thermal Management
Cooling systems
Product brochure
not specified
English
(1.79 MB)
Gearbox Cooling Systems
Product brochure
not specified
English
(411 KB)
HYDAC WGK Closed cooling circuits for hydropower plants
Thermal Management
Cooling systems
Product brochure
English
(5.78 MB)
FLKS Systèmes de refroidissement air-fluide
Thermal Management
Cooling systems
Product brochure
not specified
French
(8.3 MB)
FWKS Systèmes de refroidissement eau-fluide
Thermal Management
Cooling systems
Product brochure
not specified
French
(1.31 MB)
Is your file not listed?
To our download & media center