Search results for: 'Plate heat exchangers'
7
Results
in category
Products
Module
Brazed plate heat exchangers<br />The stainless steel heat exchanger plates are brazed with copper by default and can withstand pressures of up to 30 bar. <br />- Easy to service and maintain thanks to highly efficient self-cleaning based on the turbulent flow in the flow gaps <br />- Efficient cooling capacity combined with low cold water consumption<br />- Wide range of applications, including for aggressive media or with double plates to prevent the media from coming into contact with each other
Product category
<p>Plate heat exchangers consist of a stack of stamped heat exchange plates which are either brazed together or clamped together in a frame with gaskets. Medium flows in the gaps between the plates where hot medium (which will be cooled) alternates with cold medium. <br />Thanks to their compact design, their highly turbulent flow and the counterflow principle, they generate extremely high levels of heat recovery. Temperature harmonisations of up to 1 K can be achieved.</p>
Product category
Screwed plate heat exchanger<br />The stack of heat transfer plates and gaskets is clamped together with clamping screws inside a frame. Screwed or gasketed plate heat exchangers are usually specifically designed for the application and customised to the respective requirements. <br />- High thermal performance thanks to CFD-optimised corrugated field on the heat transfer plates.<br />- Simplified cleaning and maintenance by means of visual gasket identification and the use of clip-on gaskets.<br />- Safety heat exchanger versions with double plates and a special sealing system to prevent the media from mixing even if the plates get damaged.
Product category
Plate heat exchangers with closed-loop control<br />The WTRE is used as an intermediate circuit for cooling motor spindles, gears, hydraulic power units and cooling lubricants. It is generally used in combination with the existing cooling unit. The coolant is pumped from the pump of the cooling unit through the plate heat exchanger of the WTRE to the machine tool. If the existing plant cooling water is cold enough, the compressor is not needed and so stays switched off permanently.<br />- Fixed value control of the medium temperature; the temperature of the operating medium can also be optionally monitored along the ambient temperature (air or machine bed temperature)<br />- High precision electronic controller<br />- Lower operating costs by saving energy<br />- Simple conversion: no need to modify the machine tool's electrical system or PLC
12
Results
in category
Topics & Solutions
Explore more magazine articles Contact us now Reduce costly servicing with the HYDAC system solution Converter platforms are in greater demand than ever before. Why: the distance between wind parks and the coast is constantly increasing, because the ...
Base load capable, reliable, locally available and weather-independent. Geothermal power and the thermal use of surface water and wastewater are making an important contribution to the transition to renewable energy and sustainable energy supply. We ...
With the transition to alternative energy, the future of test bench construction will come with many new challenges. This will lead to an increase in the complexity of testing requirements. At the same time, development times and implementation ...
Using the sun's energy sustainably – solar power plants are exposed to extreme weather conditions, such as sun-rich desert regions. Solar power in particular requires high-performance technologies that can withstand the intensity of the sun. To ensur ...
Powerful, energy-efficient, durable. This describes the perfect battery cell. They are the driving force behind vehicle electrification as they have a significant impact on performance. From the battery cell to the complete battery system – find out ...
Whether it's in carbon capture, the hydrogen market of the future, the chemical industry or supply infrastructure – compressors play a key role as a driver of climate neutrality. Work with us to optimise your applications. HYDAC. On hand to help worl ...
Full speed ahead – with HYDAC at your side, you can increase your machine availability in no time at all. A wide range of products for trim tabs, rudder systems, scrubbers and ballast water treatment await you. Get in touch with our experts and tell ...
Constant temperature monitoring determines every aspect of day-to-day life: wherever movement and energy are involved, thermal management is the key to success. This is where you can rely on HYDAC's thermal management know-how – our efficient cooling ...
2
Results
in category
Downloads
Plate Heat Exchangers
Thermal Management
Product brochure
not specified
English
(3.54 MB)
PWT-BGxxx Gasketed Plate Heat Exchangers
Thermal Management
Product brochure
not specified
English
(445 KB)
Is your file not listed?
To our download & media center