Search results for: 'Air coolers'
12
Results
in category
Products
1461.3632
<div><p>Compact HYDAC design and inexpensive solution</p><ul><li> Bell housing in accordance with VDMA 24561 Form C</li><li> Unproblematic replacement of the forms A, B and C with one another possible in accordance with VDMA 24561</li><li>Can be supplied for almost all hydraulic pumps</li><li>Processing of both flange-mounting sides finished</li><li> Bell housing with damping and cooling element (air-oil cooler)</li><li> Fan wheel (mounted on the motor shaft) included in the scope of delivery</li><li>For 2-pole, 4-pole, 6-pole IEC standard motors (1000–3000 rpm)</li><li> Design B5, B35, V1, V15</li><li> Mineral oil in accordance with DIN 51524, other media upon request</li><li> With optional bell support foot bracket</li><li> Horizontal or vertical installation possible</li></ul></div><div><p>Cooling element:</p><ul><li>Supply and discharge with G3/4", gasket-sealing</li><li>Max. 16 bar operating pressure</li><li>Max. permitted oil temperature +100°C</li><li>The maximum temperature difference between oil inlet and ambient temperature may not exceed 50°C</li></ul><p>Delivery programme:</p><ul><li> Series 2001 for motor size 80 (0.55–0.75 kW with 1500 rpm)</li><li> Series 200 for motor size 90S – 90L (1.1–1.5 kW with 1500 rpm)</li><li> Series 250 for motor size 100L – 112M (2.2 – 4 kW with 1500 rpm)</li><li> Series 300 for motor size 132S – 132M (5.5 – 7.5 kW with 1500 rpm)</li><li> Series 350 for motor size 160M – 160L (11 – 15 kW with 1500 rpm)</li><li> Series 3501 for motor size 180M – 180L (18.5 – 22 kW with 1500 rpm)</li></ul></div>
Module
<p>The HE series of H.I.B recooling systems includes seven standard rack housings with cooling capacities from 300 W to 3000 W. The basic design as a 19" rack housing with different height units makes them optimally suitable for integration into technical racks. The HE units can be modularly adapted to customers' needs by means of individual equipment options.<br /> In the standard versions, the chiller systems are constructed as active coolers free from non-ferrous metal, complete with lifting piston compressor, air-cooled condenser and dry-installed centrifugal pump.<br /><br /> Accessories and special features:<br /><br /> • Conductance regulation and monitoring<br /> • Speed-controlled compressor and fan<br /> • Stronger pumps optional<br /> • Several parallel circuits possible<br /> • Ambient-temperature-dependent control using separate temperature sensor<br /> • Interfaces for system monitoring<br /> • Filtration units for the refrigerant circuit<br /> • Flow rate display and monitoring<br /> • Extremely accurate control ± 0.1K<br /> • Also available as water-cooled variant<br /><br /> • Low-noise<br /> • High safety of operation<br /> • Compact and space-saving design<br /> • Precise temperature regulation<br /> • Service-friendly operation from front</p>
<div><p>The air cooler series <strong>OK-ELH / AC-LNH</strong> is equipped with a hydraulic motor and was specially developed for mobile applications where high capacities and easy installation in the smallest possible spaces needs to be ensured.</p><p><strong>OK-ELH / AC-LNH product features:</strong> </p><ul><li> Cooling capacity up to 140kW</li><li> Hydraulic motors from 6.3 to 22 cm³/U</li><li> Simple component removal</li></ul><p><br /><strong>Fan control</strong> </p><p>Hydraulic fan controls control the rotational speed of the fan wheel in accordance with the fluid temperature. They are supplied by a fixed displacement pump and can be installed directly next to the fan motor, by the cooler or somewhere else.<br /> Optionally, these controls can also be delivered with reversal, to “blow out” the cooler from outside to free it from dirt (e.g. dust and sand).</p></div><div><p><strong>Field of application</strong></p><p>For transmission cooling and for hydraulic systems in all mobile working equipment and vehicles, such as</p><ul><li> Mobile cranes</li><li> Concrete mixers and pump drives in concrete vehicles</li><li> Road surfacing machines</li><li> Construction machines (excavators, wheel loaders)</li><li> Agricultural machines</li><li> Municipal machines</li></ul></div>
17
Results
in category
Topics & Solutions
Constant temperature monitoring determines every aspect of day-to-day life: wherever movement and energy are involved, thermal management is the key to success. This is where you can rely on HYDAC's thermal management know-how – our efficient cooling ...
Needs-based thermal management can sustainably increase the efficiency and service life of your mobile machine. As an expert in cooling and thermal management, HYDAC is able to offer comprehensive thermal management solutions – both for diesel and hy ...
Discover the HYDAC world of products – from filters and accumulators to mobile hydraulics. With many years of expertise, HYDAC provides product solutions in a wide range of industries, such as machine tools, renewable energies and agricultural machin ...
Base load capable, reliable, locally available and weather-independent. Geothermal power and the thermal use of surface water and wastewater are making an important contribution to the transition to renewable energy and sustainable energy supply. We ...
Over half of consumers look for sustainable, resource-conserving production when purchasing food products. HYDAC understands the market requirements in the food and drink industry and supports you with innovative components, custom systems and engine ...
The pulp and paper industry is subject to many requirements because of its high water and electricity consumption. To ensure that these requirements are met at all times, HYDAC supplies system solutions that are both sustainable and energy-efficient. ...
Whether it's hydrogen production, hydrogen refuelling stations or fuel cell systems for mobile and industrial applications - HYDAC is at your side as an expert in alternative energy sources. As part of this, we offer you a product range that meets th ...
Whether it’s in the chemical industry, the supply infrastructure or the hydrogen market of the future – compressors and process compressors play a significant role as a driver of climate neutrality. Together we can optimise your applications. HY ...
16
Results
in category
Downloads
Air Cooler Accessories
Thermal Management
Air coolers
Product brochure
not specified
English
(3.51 MB)
Air Coolers Industrial / Mobile
Thermal Management
Air coolers
Product brochure
not specified
English
(4.59 MB)
Air Cooler Industry AC-MS Modular Systems
Thermal Management
Air coolers
Product brochure
not specified
English
(3.54 MB)
OSCA / OSCAF 0-3 Air Cooler Industry
Thermal Management
Air coolers
Product brochure
not specified
English
(2.09 MB)
AC-LNH 8-14 Air Cooler Mobilewith hydraulic motor
Thermal Management
Air coolers
Product brochure
not specified
English
(2.93 MB)
AC-LN / AC-LNH ATEX Air Cooler Industry / Mobile
Thermal Management
Air coolers
Product brochure
not specified
English
(493 KB)
AC-LN 8-14 MI Air Cooler Industry with integrated frequency inverter
Thermal Management
Air coolers
Product brochure
not specified
English
(1013 KB)
Oil/Air Cooler Units Compact application with AC Motor OK-ELC Type
Thermal Management
Air coolers
Product brochure
not specified
English
(1.57 MB)
Is your file not listed?
To our download & media center