Search results for: 'Cooling systems'
16
Results
in category
Products
Module
<table><tr><td>Previously a number of lower capacity cooling systems would be installed, but we are now able to unify this easily and reliably.<br /> A centralised water chiller is installed which can supply cold water to a number of smaller water/water passive coolers.<br /> Cooling water which is required for heat exchange at the condenser of the cooling system is normally provided by a mains water supply. A heat exchanger may be used if a mains water supply is not available. This is usually outdoors and releases energy into the environment.</td></tr></table>
Module
<table><tr><td>Battery thermal management systems (BTMS) ensure that the temperature inside the battery is kept in the optimal range. Additional functions can also be integrated to heat or cool the driver’s cab. A compact system for a controlled battery temperature and comfortable temperatures in the passenger compartment.<br /> • Battery performance is stabilised<br /> • The battery’s service life is preserved<br /> • Pleasant temperatures inside the cab<br /><br /> • Basic equipment<br /> • Cooling capacities from 5 to 10 kW<br /> • Ambient temperatures from -20 to +60°C<br /> • Voltage from 450 to 850 V DC + 24 V DC<br /> • Communication via CAN interface<br /> • Tilt and angle of inclination 30° as standard<br /> .<br /> • Design your own BTMS<br /> • Standard but with modular adjustment: put together options in the modular system<br /> • Flexible housing and connector adjustments<br /> • HYDAC know-how with in-house controller, including standard software<br /> • Use of a future-orientated refrigerant with very low global warming potential (GWP 4)<br /> • Cooling system with high safety of operation at angles of up to 45° and low and high ambient temperatures.</td></tr></table>
Module
Efficient liquid cooling using ambient air with HYDAC liquid-to-air cooling systems<ul><li class="li-square">Compact and lightweight design thanks to the plastic tank housing</li><li class="li-square">Energy-efficient through optimized drives and direct dissipation of heat into the environment</li><li class="li-square">With speed-controlled fans to maintain the temperature of the operating medium at a fixed difference to the ambient temperature</li></ul>
Module
<table><tr><td>Auxiliary coolers of the series RFCS G and RFCS S are suitable for cooling tasks with high performance levels of up to 200 kW for almost any application area. Several units can be connected in parallel to expand the capacity as required. In the standard versions, these cooling systems are designed as active coolers complete with compressor, air-cooled condenser, immersion pump and electronic control. Whether integrated into a machine or used as a separate auxiliary cooler, the series RFCS G and RFCS S will tackle any cooling task and guarantee quality for your products with utmost precision.<br /><br /> OPTIONAL ACCESSORIES*<br /> • Higher capacity pumps<br /> • Several parallel circuits<br /> • Ambient temperature-dependent control using separate temperature sensor<br /> • Interfaces for system monitoring<br /> • Filtration units for the refrigerant circuit<br /> • Flow rate display and monitoring<br /> • Extremely accurate control up to ±0.1K<br /> • Speed-controlled fans<br /><br /> *Available for almost all units</td></tr></table>
20
Results
in category
Topics & Solutions
Because of the topic of climate protection, the automotive industry is facing major challenges. With the industry in a state of change and the gradual conversion to electromobility, the pressure is increasing to make the entire supply chain more sust ...
Discover a compact cooling system designed for efficiency. With a plastic tank, circulating pump, heat exchanger, and fan, this system is perfect for water-glycol or mineral oil setups. Let's explore its features and benefits in detail. FLKS Introdu ...
Explore more magazine articles Contact us now Reduce costly servicing with the HYDAC system solution Converter platforms are in greater demand than ever before. Why: the distance between wind parks and the coast is constantly increasing, because the ...
Using induction to machine components and workpieces is experiencing a boom, and not without reason. This method is above all fast, reliable and repeatable, and there are many potential applications. Parts can be preheated and joined, soldered, har ...
In the cutting process of industrial bar-cutting systems, precision and efficiency are the top priority. These characteristics require a powerful and dynamic process to ensure an exact cutting length. Optimisation of cutting systems HYDAC – your part ...
Constant temperature monitoring determines every aspect of day-to-day life: wherever movement and energy are involved, thermal management is the key to success. This is where you can rely on HYDAC's thermal management know-how – our efficient cooling ...
Electromechanical drive technology and a variable-speed hydraulic design offer pioneering solutions for the majority of your functions. Simple, efficient, economical: the team at HYDAC KineSys develops lean, tailor-made drive concepts. Reap the benef ...
More Magazine Articles on this Topic Contact us now All-in-One: HYDAC Combination Valve for Electronic Load-Sensing For thermal management in construction machines, hydraulic fan motors are installed that can provide precisely the cooling capacity t ...
8
Results
in category
Downloads
FWKS Fluid/Water Cooling Systems
Thermal Management
Cooling systems
Product brochure
not specified
English
(1.14 MB)
FLKS Fluid-Air Cooling Systems
Thermal Management
Cooling systems
Product brochure
not specified
English
(8.28 MB)
FLKS / FWKS / RFCS / HCC Fluid Cooling Systems
Thermal Management
Cooling systems
Product brochure
not specified
English
(1.79 MB)
Gearbox Cooling Systems
Product brochure
not specified
Wind power
Functional safety
English
(411 KB)
HYDAC WGK Closed cooling circuits for hydropower plants
Thermal Management
Cooling systems
Product brochure
Hydropower
English
(5.78 MB)
RFCS Refrigerated Fluid Chiller Systems Rack-Mount Cooler
Thermal Management
Cooling systems
Product brochure
not specified
English
(11.71 MB)
WGK Water Glycol Circuits
Thermal Management
Cooling systems
Product brochure
not specified
Power Generation
Wind power
Functional safety
English
(297 KB)
Montage und Wartungsanleitung Einschub
Thermal Management
Cooling systems
Operating/maintenance instructions
English
(749 KB)
Is your file not listed?
To our download & media center